The page you're viewing is for Dutch (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Product

Liebert AC8 Controller

Autochangeover controllers are ideal for coordinated control of systems with redundant data center infrastructure equipment, such as multiple environmental units or pumps. When the controller detects an alarm in an operating device, a standby device is enabled and the device in alarm is either disabled or left operating as configured.

Brochure aanvragen Handleiding aanvragen
Meest geschikt voor:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Telecom
Garantie: One Year Limited Warranty Against Defects in Material and Workmanship.

Voordelen

Ensures high availability of cooling through automatic centralized control of computer room critical equipment
Simpilfies emergency switching and unit testing
Balances system runtime to reduce cooling unit wear and tear
User-friendly interface makes it easy to program
Interfaces with any device that closes an electrical contact    

Kenmerken

Autochanger for up to eight cooling units
LCD interface and a terminal interface, as well as interface to
Liebert SiteScan Web
Powered by 115VAC; 60Hz, 4A or
230VAC;50Hz, 0.5A
Adjustable auto-cycle interval for automaticchangeover (up to 99 days)
Adjustable alarm delay before control after alarm (up to 99 minutes)
Device in alarm can be selected to disable (shutdown) or remain enabled (continue running) after changeover
High and low analog (temperature) alarms
Analog controlled staging of devices (temperature staging of units)
Power failure override
Two Form C control relays activated by any digital or analog input
Paging for up to four numbers
Preconfigured onboard modem
Battery backup
User interface via RS232 or modem connection 
Handleidingen
Brochures en technische specificaties
Rapporten

Vind de contactpersoon in uw regio

Contactpersonen productsupport

Er worden contactpersonen weergegeven voor Ohio, 43215, USA Wijzigen
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Producten op het gebied van: UPS, PDU’s, Thermal Management, Geïntegreerde oplossingen, Racks en Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Producten op het gebied van: Thermal Management
PARTNERS
Overzicht
Partner-login

Taal & locatie