The page you're viewing is for Dutch (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Productmodel

Vertiv™ Avocent® ACS 8000 Serial Consoles

ACS 8048MDDC Serial Console
Salesmedewerker zoeken
The Vertiv™ Avocent® ACS 8000 Serial Consoles deliver secure in-band and out-of-band visibility and control to downstream equipment in enterprise data centers, as well as cloud and colocation facilities.
Technical Specifications
ACS 8048MDDC Serial Console
Product Overview
Type
Serial
Ingangspoorten
48 RS-232 serial, 8 USB 2.0, 4 digital
Graphic Mode
Internal Modem
1
Service Processor support
No
Extension Distance
N/A
Cellular Support
Yes, via external router
Interfaces/Ports
Network Interface(s)
2 GB Fiber SFP, 2 GB 10/100/1000BT Ethernet
USB ports
8 USB 2.0
USB Hub Support
Yes
Power Description
Power Supply(s)
2
Input Power (Maximum)
35W
Miscellaneous
Other supported accessories
1 full size SD card slot
Physical Characteristics
Gewicht (kg)
7.2 lbs
Gewicht (kg)
3.3 kgs
Hoogte (mm)
1.75 in
Hoogte (mm)
44.5 mm
Breedte (mm)
17.25 in
Breedte (mm)
438 mm
Diepte (mm)
9.5 in
Diepte (mm)
241 mm

* Voor modelspecifieke downloads dient u naar de modelspecifieke productpagina te gaan door de naam van het model te selecteren in bovenstaande specificatietabel.

ACS 8048MDDC Serial Console

Garantie : 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Voordelen

NEW! - Cellular connectivity provides secondary failover support
Environmental sensor port gives visibility into onsite conditions
Access and troubleshoot remote locations using automatic network failover to cellular, Ethernet or analog modem 
Strong dial-up and secure dial-back using optional built-in modem
Compliance with data center access and security policies customizable, multiple access levels
No need for adaptors with automatic Cyclades™ and Cisco pin-out conversions
Integrated support for 1Gb SFP fiber modulesy8 USB ports to support new IT equipment and external devices 

Kenmerken

Fast, automated configuration with Zero-Touch Provisioning (ZTP) 
In-band and out-of-band serial access to remotely manage IT devices anywhere in the world
Automatic ethernet or cellular failover using second GbE port for failover 
Preset security profiles: secure, moderate, and open
Custom security profiles 

Vind de contactpersoon in uw regio

Contactpersonen productsupport

Er worden contactpersonen weergegeven voor Ohio, 43215, USA Wijzigen
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Producten op het gebied van: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

Veelgestelde vragen

V
How many serial port connections do Vertiv™ Avocent® ACS 8000 Serial Consoles support?
A
The ACS 8000 family has variants that include 8, 16, 32, and 48 serial ports along with 8 multi-purpose USB 2.0 ports.
V
What serial protocols/types does the ACS 8000 support?
A
ACS Serial Consoles are equipped to support RS-232, RS-485, RS-422 protocols via RJ-45 and USB 2.0 on Type A connectors.
V
How do I connect to and manage the ACS 8000?
A
In-band and out-of-band access (with network failover) are supported via (2) Gigabit Ethernet interfaces, (2) Gigabit Fiber SFP ports, optional v.92 analog modem and/or external 4G/LTE cellular modem. The appliance provides a web-browser based GUI and local console port for CLI and Linux Shell commands.
V
Can the ACS 8000 be used to manage PDU and UPS systems?
A
Yes, the ACS 8000 automatically detects and supports Liebert GXT4 UPS systems, as well as, Rack PDUs from Vertiv/Liebert, ServerTech, ServerTech Pro, APC, Raritan and Eaton.
V
How does the ACS 8000 provide secure access?
A
Users are authenticated using TACACS+, RADIUS, LDAP/AD or local authentication. The appliance also includes a built-in firewall with Access-Control Lists (ACLs).
PARTNERS
Overzicht
Partner-login

Taal & locatie