Quick Access
Vertiv™ Avocent® ACS 8000 Serial Consoles
ACS 8008MDAC Serial Console
Quick Access
Specificaties
Technical Specifications
ACS 8008MDAC Serial Console
- Product Overview
- Type
- Serial
- Ingangspoorten
- 8 RS-232 serial, 8 USB 2.0, 4 digital
- Graphic Mode
- Internal Modem
- 1
- Service Processor support
- No
- Extension Distance
- N/A
- Cellular Support
- Yes, via external router
- Interfaces/Ports
- Network Interface(s)
- 2 GB Fiber SFP, 2 GB 10/100/1000BT Ethernet
- USB ports
- 8 USB 2.0
- USB Hub Support
- Yes
- Power Description
- Power Supply(s)
- 2
- Input Power (Maximum)
- 35W
- Miscellaneous
- Other supported accessories
- 1 full size SD card slot
- Physical Characteristics
- Gewicht (kg)
- 6.4 lbs
- Gewicht (kg)
- 2.9 kgs
- Hoogte (mm)
- 1.75 in
- Hoogte (mm)
- 44..5 mm
- Breedte (mm)
- 17.25 in
- Breedte (mm)
- 438 mm
- Diepte (mm)
- 9.5 in
- Diepte (mm)
- 241 mm
* Voor modelspecifieke downloads dient u naar de modelspecifieke productpagina te gaan door de naam van het model te selecteren in bovenstaande specificatietabel.
ACS 8008MDAC Serial Console
Garantie : 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available
Voordelen
Kenmerken
Vind de contactpersoon in uw regio
Contactpersonen productsupport
Wijzigen
Veelgestelde vragen
- V
- How many serial port connections do Vertiv™ Avocent® ACS 8000 Serial Consoles support?
- A
- The ACS 8000 family has variants that include 8, 16, 32, and 48 serial ports along with 8 multi-purpose USB 2.0 ports.
- V
- What serial protocols/types does the ACS 8000 support?
- A
- ACS Serial Consoles are equipped to support RS-232, RS-485, RS-422 protocols via RJ-45 and USB 2.0 on Type A connectors.
- V
- How do I connect to and manage the ACS 8000?
- A
- In-band and out-of-band access (with network failover) are supported via (2) Gigabit Ethernet interfaces, (2) Gigabit Fiber SFP ports, optional v.92 analog modem and/or external 4G/LTE cellular modem. The appliance provides a web-browser based GUI and local console port for CLI and Linux Shell commands.
- V
- Can the ACS 8000 be used to manage PDU and UPS systems?
- A
- Yes, the ACS 8000 automatically detects and supports Liebert GXT4 UPS systems, as well as, Rack PDUs from Vertiv/Liebert, ServerTech, ServerTech Pro, APC, Raritan and Eaton.
- V
- How does the ACS 8000 provide secure access?
- A
- Users are authenticated using TACACS+, RADIUS, LDAP/AD or local authentication. The appliance also includes a built-in firewall with Access-Control Lists (ACLs).