The page you're viewing is for Dutch (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Product

Liebert Universal Monitor

The Liebert Universal Monitor provides high-availability data center monitoring and visibility through multi-sensing, cooling and power monitoring, remote communications and control. It can operate as an independent, stand-alone controller or in conjunction with Liebert SiteScan Web centralized monitoring system.

Brochure aanvragen Handleiding aanvragen
Meest geschikt voor:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Retail and Wholesale
Garantie: One Year Limited Warranty Against Defects in Material and Workmanship.

Voordelen

Visibility into equipment performance
Self-contained, easily accessible
Setup, configuration and monitoring with no additional software
 

Kenmerken

Eight digital inputs, eight digital outputs, four analog inputs (4-20mA) and two common alarm outputs
Local alarm plus remote paging capability for alarm notification of up to four alphanumeric pagers
Built-in LCD interface
Custom configuration for specific applications and equipment
Optional I/O Expansion Module with 16 digital inputs and eight digital outputs
Built-in back-up power
Alarm and trend history

Vind de contactpersoon in uw regio

Contactpersonen productsupport

Er worden contactpersonen weergegeven voor Ohio, 43215, USA Wijzigen
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Producten op het gebied van: PDU’s, Bewaking
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Producten op het gebied van: Bewaking
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Producten op het gebied van: Bewaking
PARTNERS
Overzicht
Partner-login

Taal & locatie