The page you're viewing is for Dutch (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Product

Liebert RCM4 Contact Closure Alarm Panel

This panel displays customized alarm indication for any dry contact input from environmental, power and UPS systems, including Liebert units. This remote system continuously surveys your most critical support equipment and instantly alerts you to alarm conditions. The unit monitors up to four digital inputs.

Handleiding aanvragen
Meest geschikt voor:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Fire/Alarm/Security
  • Manufacturing
  • Telecom
Garantie: One Year Limited Warranty Against Defects in Material and Workmanship.

Voordelen

Quick identification of alarm conditions
Easily installed, with removable screw terminal connectors to simplify set-up of monitored points.

Kenmerken

Customized alarm messages
Automatic system reset when incoming alarms are correlated
Four-point contact closure monitor
Four point monitor for any combination of environmental, power, and UPS systems, or other dry contact inputs
Powered by 24 Volts AC or DC, 6 VA amp — optional 120 VAC to 24 VAC transformer

Vind de contactpersoon in uw regio

Contactpersonen productsupport

Er worden contactpersonen weergegeven voor Ohio, 43215, USA Wijzigen
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Producten op het gebied van: PDU’s, Bewaking
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Producten op het gebied van: Bewaking
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Producten op het gebied van: Bewaking
PARTNERS
Overzicht
Partner-login

Taal & locatie