The page you're viewing is for Dutch (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Productmodel

Avocent HMX 1070 Series High Performance KVM System

The Avocent HMX Digital High Performance KVM system is part of the HMX matrix switching solution, an ideal solution for physical separation of computers from users.

Brochure aanvragen Handleiding aanvragen
Meest geschikt voor:
  • Broadcast and Entertainment
  • Military Defense Aerospace and Missile
Garantie: 2 Years

Voordelen

Kenmerken

Eliminates Distance Limitations within the LAN - Allows computers and users to be located anywhere on the network
High-Quality DVI Video and Digital Audio - For intensive graphic and audio applications
Centralized Management - Via a single console, including access, desktop pooling and reporting
Centralized, User-Rights Management - HMX system allows user administration and authentication through AD, LDAP, TACACS+, RADIUS, RSA SecureID and NT
Greater Security - 128bit AES encryption for secure access
No Dedicated Cabling - Removes the need for dedicated cabling between user and computer
Digital DVI Video - Up to 1920x1200
USB Support - USB media and most other USB devices including USB keyboard/mouse as well as vUSB
Interoperability - Between the HMX extender system and the single- and dual-video, high-resolution products 

Avocent HMX 1070 Series High Performance KVM System
Product Overview
Type
HPKVM
Ingangspoorten
USB x 4
Uitgangspoorten
Speaker & Mic
Videoaansluiting
1 x DVI-I / VGA
Videoresolutie
1920x1200
Graphic Mode
Internal Modem
No
Service Processor support
NO
Power Description
Power Supply(s)
Yes
Input Power (Maximum)
20W max
Interfaces/Ports
Network Interface(s)
1 x RJ45
USB ports
4 x USB type A
USB Hub Support
USB keyboard & mouse, mass storage devices
Operational Conditions
Operating Temperature
32° to 95° F (0° to 35° C)
Humidity
-4° to 140° F (-20° to 60° C)
Storage Temperature
-4° to 140° F (-20° to 60° C)

* Voor modelspecifieke downloads dient u naar de modelspecifieke productpagina te gaan door de naam van het model te selecteren in bovenstaande specificatietabel.

Vind de contactpersoon in uw regio

Contactpersonen productsupport

Er worden contactpersonen weergegeven voor Ohio, 43215, USA Wijzigen
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Producten op het gebied van: Switchgear and Switchboard, Busway and Busduct
PARTNERS
Overzicht
Partner-login

Taal & locatie