Vertiv Knürr DCM Colocation Rack
The Colocation rack is specifically designed for the secure, separate hosting and housing of different clients in a rack. Partitions can be independently switched at any time.
Dit product is op uw dashboard opgeslagen
U hebt dit product zojuist op uw dashboard opgeslagen om op een later tijdstip te bekijken. U kunt het item eenvoudig van uw dashboard verwijderen als u het niet langer wilt opslaan.
Meld u aan of maak een account aan om dit voor later op te slaan
- Banking Financial and Insurance
- Data CenterColocationHosting
- Healthcare
- Government
- Retail and Wholesale
- Transportation
Vertiv Knürr DCM Colocation Rack
The Colocation rack is specifically designed for the secure, separate hosting and housing of different clients in a rack. Partitions can be independently switched at any time.
- Banking Financial and Insurance
- Data CenterColocationHosting
- Healthcare
- Government
- Retail and Wholesale
- Transportation
Specificaties
The Colocation rack is specifically designed for the secure, separate hosting and housing of different clients in a rack. Partitions can be independently switched at any time.
Voordelen
– 20U (2000 mm), the other with
– 23U (2200 mm).
– either 13U (2000 mm), or 15U (2200 mm)
– Shelves. Secure, insertable, partitioning walls
– cable ducts for subsequent
– installation or reconfiguration
Deep-adjustable, numbered
– 19" extrusions
– left and right with covered 1U
– opening for each section
– 83 % perforated doors
Kenmerken
Basic rack polished
Visible surface of casing ar
powder-coated in:
RAL 7021 dark-grey or
RAL 7035 light-grey
* Voor modelspecifieke downloads dient u naar de modelspecifieke productpagina te gaan door de naam van het model te selecteren in bovenstaande specificatietabel.