The page you're viewing is for Dutch (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Productgroep

DCC Containment Standard

The comprehensive solutions for your data center. Our Containment solutions are highly individual and pass the space, power supply and cooling for servers, storage and the network in your data center. The patented SmartAisle™ control is the base for the most energy-efficient solution in the market. Vertiv Knürr DCC Containment Standard is the best solution for new buildings and retrofits with homogeneous layouts.

Brochure aanvragen Handleiding aanvragen
Login to Save for Later
Meest geschikt voor:
  • Data CenterColocationHosting
  • Banking Financial and Insurance
  • Healthcare
  • Telecom
  • Government
  • Education

The standard containment product range consists of flexible, adaptable and user-friendly components. The individual components equate the tolerances of the racks, which are not usually installed with millimeter precision. The system fits not only onto Knürr racks but also onto most commercially available racks. The racks do not need to be installed in pairs. The top panels are transparent to allow use of the available room lighting. The standard top elements are ready for the patented SmartAisle™ controller. Different door systems are available – hinged doors and sliding doors. Hinged or swing doors are better in terms of safety and emergency exits. On the other hand, sliding doors take up less space.

Voordelen

Most energy-efficient solution on the market thanks to the patented SmartAisle™ control principle.
Everything fits - the whole solution from one hand.
Higher power densities possible – saving on footprint and size of the equipment.
High reliable supply of cold air for all areas with SmartAisle™ control.
Longer "survival" with total loss of cooling.
Ideal conditions for IT equipment with SmartAisle™ control.

Kenmerken

Ideal for new data-centers and for retrofitting homogeneous cabinet aisles.
Industrial prefabrication makes for a
highly economic solution.
Quick and easy to assemble on site.

* Voor modelspecifieke downloads dient u naar de modelspecifieke productpagina te gaan door de naam van het model te selecteren in bovenstaande specificatietabel.

Vind de contactpersoon in uw regio

Contactpersonen productsupport

Er worden contactpersonen weergegeven voor Ohio, 43215, USA Wijzigen
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Producten op het gebied van: UPS, PDU’s, Thermal Management, Geïntegreerde oplossingen, Racks en Containment
PARTNERS
Partner-login

Taal & locatie