Vertiv™ PowerIT UPDU, Universal Power Distribution Unit
The Universal PDU is a versatile rack power distribution unit featuring a universal input and detachable Facility Side Cable (sold separately). The Universal PDU supports common AC power configurations ranging from 16A-60A and 120V-415V. Available in basic to intelligent models featuring advanced remote power and environmental monitoring and optional outlet level switching. The universal design simplifies critical IT infrastructure deployments by allowing a single model to be installed globally.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Power/Gas Transmission and Distribution
Vertiv™ PowerIT UPDU, Universal Power Distribution Unit
The Universal PDU is a versatile rack power distribution unit featuring a universal input and detachable Facility Side Cable (sold separately). The Universal PDU supports common AC power configurations ranging from 16A-60A and 120V-415V. Available in basic to intelligent models featuring advanced remote power and environmental monitoring and optional outlet level switching. The universal design simplifies critical IT infrastructure deployments by allowing a single model to be installed globally.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Power/Gas Transmission and Distribution
Specifications
Vertiv™ PowerIT UPDUs are available in 11kW and 22kW max power load capacities in both vertical and horizontal form factors with various receptacle combinations and monitoring options. To view the full list of available models visit the rPDU Finder.
VP7UU0A0
|
||||||||
---|---|---|---|---|---|---|---|---|
11kW max | Defined by FSC | Defined by FSC | 30 U-Lock C13, 6 U-Lock C19 | Rack | 72 in | 2 in | 2.6 in | 27 lbs |
See more product information | ||||||||
VP7UV0A0
|
||||||||
22kW max | Defined by FSC | Defined by FSC | 18 U-Lock C13, 12 U-Lock C19 | Rack | 72 in | 2 in | 2.6 in | 25 lbs |
See more product information | ||||||||
VP4UU0A1
|
||||||||
11kW max | Variable | Variable | 42 Combination Outlets C13/C19 | Rack | 72 in | 2 in | 2.25 in | 22 lbs |
See more product information | ||||||||
VP4UV0A2
|
||||||||
22kW max | Variable | Variable | 30 Combination Outlets C13/C19 | Rack | 66.25 in | 2 in | 2.5 in | 21 lbs |
See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.