Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® CRV, Row-based Cooling Unit

The Liebert® CRV is a precision data center cooling solution, integrated within a row of data center racks and was designed to address some of the major challenges seen in high density applications. With adjustable airflow baffles and controls that independently manage airflow and temperature, the Liebert CRV can precisely deliver highly efficient cooling in the row where it’s needed. The system is available in multiple options, providing flexibility for any installation.

Find Sales Contact Get Brochure Get Manual
Key Benefits
Designed with a minimal footprint to save valuable floorspace in edge applications, server rooms, and small data centers Highly efficient, scalable cooling capacity provides lower energy consumption and operational costs Adjustable air discharge baffles improve cold air distribution, eliminating hot spots in the row Simultaneous top and bottom connections allow for greater flexibility during installation for various building configurations Multiple monitoring protocols and multi-unit teamworking allows users to stay informed of system conditions at all times
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Telecom

Benefits

Space-saving, flexible row-based design offers more valuable floorspace for critical IT deployment Scalable cooling from 20-100% capacity with load matching controls provides lower energy consumption and operational costs Improved cold-air distribution allows users to eliminate hot spots and increase efficiency Simultaneous top and bottom connections allow for greater flexibility during installation for various building configurations Advanced controls and wellness alerts provide a simplified operation and increased peace of mind

Features

Inverter driven compressor (DX only) and latest generation EC fans increase performance and efficiency Dual power supply for power redundancy Adjustable air baffles for improved airflow control User-friendly iCOM™ controls with 7” touchscreen display Remote monitoring for system integration through HTTP, SNMP, Modbus, and BACnet Single-phase and three-phase voltage options available Electric Reheat and humidification controls available

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location