NetSure 5100 582137100
The modular NetSure™ 5100 Series power system with 2000 watt rectifiers and DC to DC converters provides up to 600 amps of current for -48 volt systems with up to 400 amps at +24 volts or -58 volts. The basic components of the power system include the NetSure Control Unit (NCU), module mounting shelf assemblies which house the rectifiers and converters, and a modular distribution cabinet.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
NetSure 5100 582137100
The modular NetSure™ 5100 Series power system with 2000 watt rectifiers and DC to DC converters provides up to 600 amps of current for -48 volt systems with up to 400 amps at +24 volts or -58 volts. The basic components of the power system include the NetSure Control Unit (NCU), module mounting shelf assemblies which house the rectifiers and converters, and a modular distribution cabinet.
- Telecom
Benefits
Features
Specifications
- Product Overview
- Power Capacity
- 18-28.8kW / 1.5-19.2kW
- Current Capacity
- 40-600A / 50-400A
- System Type
- Standard system
- Input
- Input Voltage, Nominal
- Single phase: 120VAC, 208VAC to 240VAC
- Input Voltage, Operational
- Rectifier: (Single Phase) 85 VAC to 300 VAC, Solar Converter: 120 VDC to 420 VDC, DC-DC Converter: 41 VDC to 58.5 VDC
- Input Connections
- Molex for AC cords or hard wiring, terminal strip or breaker (solar)
- Equipment Dimensions (H x W x D)
- Distribution cabinet: 4U x 19" x 15" or 8U x 23" x 15", Module shelf: 1U x (19" or 23") x 15"
- Access
- Top or rear cabled with front and top access
- Output
- Output Voltage, Nominal
- -48 VDC, +24 VDC, -58 VDC
- Output Voltage, Operational
- Rectifier: -42 VDC to -58 VDC; Converter: +24 VDC to +28 VDC or -56 VDC to -58 VDC
- Output Capacity
- Up to 600 amps at -48 VDC plus redundancy; Up to 400 amps at +24 VDC or -58 VDC plus redundancy
- Peak Efficiency
- Rectifier: 96.2%; Converter: 95% (+24 VDC or -58 VDC)
- Load Circuit Breakers / Fuses
- 1-300 A E/M or E bullet nose breakers, 100-600 A E/M GJ Hybrid Panel Breakers, 3-100 A TPS/TLS fuses, 18/100 A to 15 A GMT fuses
- Physical Characteristics
- Battery Circuit Breakers / Fuses
- 1A to 300 A E/M or E breakers, 50A to 200A GJ Breakers, 3A to 100A TPS/TLS fuses
- Options
- Optional Battery Trays, SM-Temp, BAU, Relay racks
- Environmetal & Standard Compliance
- Control and Monitoring
- NCU with remote access via web browsers, TCP/IP & SNMP as standard
- Operating Temperature
- -40 °C to +65 °C ( 40 °F to +149 °F)
- Safety Compliance
- UL Listed (cUL)
- UM1M830BNA NCU Controller User Manual.pdf
- UM60147273 eSure +27 VDC Bullet Converter Installation and User Manual.pdf
- UM1R482000E3 eSure Rectifier User Manual
- IM582137100 NetSure 5100 Installation Manual
- UM582137100 NetSure 5100 User Manual
- UM547490 SM-TEMP User Manual.pdf
- S48-2000e3 Solar Converter User Manual
- UM1C48582000P3 eSure Power Extend Converter User Manual
- IM588820200SK001 NetSure Battery Tray Kit Installation Manual
- UM10062803 +27 VDC Bullet Nose 6-Position GMT Fuse Board Kit Installation User Manual.pdf
- NetSure 5100 Data Sheet
- Vertiv™ NetSure™ NCU Controller Data Sheet.pdf
- R48-2000e3 eSure Rectifier Data Sheet
- C48-58-2000P3 eSure Power Extend Converter Data Sheet
- C48-24-1500 eSure Converter Data Sheet
- S48-2000e3 eSure Solar Converter Data Sheet
- Small NetSure Battery Cabinets Data Sheet
- Vertiv™ NetSure™ DC Power Services Maintenance Data Sheet.pdf
- PSD_NetSure-DC-Power-Services-Test-and-Turn-Up_NA-ENG_Datasheet.pdf
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.