Vertiv™ VR Rack
Standardize your deployments around the world and bring them online faster with the Vertiv™ VR rack. The Vertiv VR supports a wide variety of equipment including servers, storage, switches, routers, PDUs, UPSs, console port servers and KVM switches. The Vertiv VR is delivered ready for high density environments to serve your mission critical needs — even as they evolve and change. This rack gives you the flexibility you need with easy installation.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Military
- Defense
- Aerospace and Missile
- Retail and Wholesale
Vertiv™ VR Rack
Standardize your deployments around the world and bring them online faster with the Vertiv™ VR rack. The Vertiv VR supports a wide variety of equipment including servers, storage, switches, routers, PDUs, UPSs, console port servers and KVM switches. The Vertiv VR is delivered ready for high density environments to serve your mission critical needs — even as they evolve and change. This rack gives you the flexibility you need with easy installation.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Military
- Defense
- Aerospace and Missile
- Retail and Wholesale
Specifications
All Vertiv™ VR racks come complete with keys and a hardware kit that includes 50 M6 cage nuts and screws, a cage nut installation tool, edge protection for top panel cable entry, a T30 / Phillips L key and T30 extension driver. All models feature a single 77% perforated locking front door, split 77% perforated locking rear doors, two pairs of split locking side panels, a high-density cable entry top cover (2000 Cat 6 cables), two sets of 19” EIA rails and two full height rack PDU Mounting /cable management brackets (one per side). The Vertiv™ VR Rack is built with low-profile casters and leveling feet, baying brackets and bolt-down brackets. VRXXXXSP ship with 2000 lb. rated shock packaging VRXXXXTAA are TAA Compliant *Nominal dimensions, reference submittal drawings for exact dimensions
VR3100
|
||||||
---|---|---|---|---|---|---|
Server Rack | 42U | Single perforated front door and split rear doors | ||||
See more product information | ||||||
VR3300
|
||||||
Server Rack | 42U | Single perforated front door and split rear doors | ||||
See more product information | ||||||
VR3150
|
||||||
Networking Rack | 42U | Single perforated front door and split rear doors | 78.6 in | 31.5 in | 43.3 in | 357 lbs |
See more product information | ||||||
VR3350
|
||||||
Networking Rack | 42U | Single perforated front door and split rear doors | ||||
See more product information | ||||||
VR3307
|
||||||
Server Rack | 48U | Single perforated front door and split rear doors | ||||
See more product information | ||||||
VR3107
|
||||||
Server Rack | 48U | Single perforated front door and split rear doors | ||||
See more product information | ||||||
VR3157
|
||||||
Networking Rack | 48U | Single perforated front door and split rear doors | ||||
See more product information | ||||||
VR3357
|
||||||
Networking Rack | 48U | Single perforated front door and split rear doors | 89.2 in | 31.5 in | 47.8 in | 397 lbs |
See more product information | ||||||
VR3100SP
|
||||||
Server Rack | 42U | Single perforated front door and split rear doors | 78.6 in | 23.6 in | 43.3 in | 280 lbs |
See more product information | ||||||
VR3300SP
|
||||||
Server Rack | 42U | Single perforated front door and split rear doors | ||||
See more product information | ||||||
VR3107SP
|
||||||
Server Rack | 48U | Single perforated front door and split rear doors | 89.2 in | 23.6 in | 43.3 in | 357 lbs |
See more product information | ||||||
VR3350SP
|
||||||
Networking Rack | 42U | Single perforated front door and split rear doors | ||||
See more product information | ||||||
VR3157SP
|
||||||
Networking Rack | 48U | Single perforated front door and split rear doors | ||||
See more product information | ||||||
VR3307SP
|
||||||
Server Rack | 48U | Single perforated front door and split rear doors | ||||
See more product information | ||||||
VR3357SP
|
||||||
Networking Rack | 48U | Single perforated front door and split rear doors | ||||
See more product information | ||||||
VR3407SP
|
||||||
Server Rack | 48U | Single perforated front door and split rear doors | 89.2 in | 23.6 in | 55.1 in | |
See more product information | ||||||
VR3100TAA
|
||||||
Server Rack | 42U | Single perforated front door and split rear doors | 78.6 in | 23.6 in | 43.3 in | 280 lbs |
See more product information | ||||||
VR3300TAA
|
||||||
Server Rack | 42U | Single perforated front door and split rear doors | 78.6 in | 23.6 in | 47.8 in | 302 lbs |
See more product information | ||||||
VR3150TAA
|
||||||
Networking Rack | 42U | Single perforated front door and split rear doors | 78.6 in | 31.5 in | 43.3 in | 357 lbs |
See more product information | ||||||
VR3350TAA
|
||||||
Networking Rack | 42U | Single perforated front door and split rear doors | 78.6 in | 31.5 in | 47.8 in | 366 lbs |
See more product information | ||||||
VR3107TAA
|
||||||
Server Rack | 48U | Single perforated front door and split rear doors | 89.2 in | 23.6 in | 43.3 in | 357 lbs |
See more product information | ||||||
VR3307TAA
|
||||||
Server Rack | 48U | Single perforated front door and split rear doors | 89.2 in | 23.6 in | 47.8 in | 366 lbs |
See more product information | ||||||
VR3157TAA
|
||||||
Networking Rack | 48U | Single perforated front door and split rear doors | 89.2 in | 31.5 in | 43.3 in | 386 lbs |
See more product information | ||||||
VR3357TAA
|
||||||
Networking Rack | 48U | Single perforated front door and split rear doors | 89.2 in | 31.5 in | 47.8 in | 397 lbs |
See more product information | ||||||
VR1000
|
||||||
Wall Mount | 12U | Single plexi front door | 24 in | 21 in | 24 in | 150 lbs |
See more product information | ||||||
VR1001
|
||||||
Wall Mount | 12U | Single mesh front door | 24 in | 21 in | 24 in | 150 lbs |
See more product information | ||||||
VR1002
|
||||||
Wall Mount | 12U | Single solid front door | 24 in | 21 in | 24 in | 150 lbs |
See more product information | ||||||
VR1003
|
||||||
Wall Mount | 12U | Single plexi front door | 24 in | 24 in | 31 in | 150 lbs |
See more product information | ||||||
VR1004
|
||||||
Wall Mount | 12U | Single mesh front door | 24 in | 24 in | 31 in | 150 lbs |
See more product information | ||||||
VR1005
|
||||||
Wall Mount | 12U | Single solid front door | 24 in | 24 in | 31 in | 150 lbs |
See more product information | ||||||
VR1006
|
||||||
Wall Mount | 19U | Single plexi front door | 36 in | 21 in | 24 in | 185 lbs |
See more product information | ||||||
VR1007
|
||||||
Wall Mount | 19U | Single mesh front door | 36 in | 21 in | 24 in | 185 lbs |
See more product information | ||||||
VR1008
|
||||||
Wall Mount | 19U | Single solid front door | 36 in | 21 in | 24 in | 185 lbs |
See more product information | ||||||
VR1009
|
||||||
Wall Mount | 19U | Single plexi front door | 36 in | 24 in | 31 in | 185 lbs |
See more product information | ||||||
VR1010
|
||||||
Wall Mount | 19U | Single mesh front door | 36 in | 24 in | 31 in | 185 lbs |
See more product information | ||||||
VR1011
|
||||||
Wall Mount | 19U | Single solid front door | 36 in | 24 in | 31 in | 185 lbs |
See more product information | ||||||
VR1012
|
||||||
Wall Mount | 25U | Single plexi front door | 48 in | 21 in | 24 in | 220 lbs |
See more product information | ||||||
VR1013
|
||||||
Wall Mount | 25U | Single mesh front door | 48 in | 21 in | 24 in | 220 lbs |
See more product information | ||||||
VR1014
|
||||||
Wall Mount | 25U | Single solid front door | 48 in | 21 in | 24 in | 220 lbs |
See more product information | ||||||
VR1015
|
||||||
Wall Mount | 25U | Single plexi front door | 48 in | 24 in | 31 in | 220 lbs |
See more product information | ||||||
VR1016
|
||||||
Wall Mount | 25U | Single mesh front door | 48 in | 24 in | 31 in | 220 lbs |
See more product information | ||||||
VR1017
|
||||||
Wall Mount | 25U | Single solid front door | 48 in | 24 in | 31 in | 220 lbs |
See more product information | ||||||
VR1018
|
||||||
Wall Mount 4-post | 12U | 24 in | 18 in | 21 in | ||
See more product information | ||||||
VR1019
|
||||||
Wall Mount 4-post | 19U | 36 in | 18 in | 21 in | ||
See more product information | ||||||
VR1020
|
||||||
Wall Mount 4-post | 25U | 48 in | 18 in | 21 in | ||
See more product information | ||||||
VR201
|
||||||
2-Post | 45U | 84 in | 20 in | |||
See more product information | ||||||
VR203
|
||||||
4-Post | 45U | 84 in | 20 in | 24 in | ||
See more product information | ||||||
VR204
|
||||||
4-Post | 45U | 84 in | 20 in | 29 in | ||
See more product information | ||||||
VR205
|
||||||
4-Post | 45U | 84 in | 20 in | 32 in | ||
See more product information | ||||||
VR206
|
||||||
4-Post | 45U | 84 in | 20 in | 36 in | ||
See more product information |
Benefits

Features


- Vertiv™ VR Rack Unpacking Instructions - NA SL-703234
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5-10kVA MV Installer User Guide SL-70981
- Vertiv™ VR Rack User Guide SL-11425
- Vertiv™ | Liebert® | Geist™ Cable Trough Assembly Quick Installation Guide (SL-70640)
- Vertiv™ DCD VR Rack Adapter Kit Quick Installation Guide SL-70987
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- What are the standard rack sizes and dimensions?
- A
- The Vertiv™ VR rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
- Q
- Are different locks available?
- A
- The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
- Q
- Can the Vertiv™ VR rack be bayed (clustered) with the side panels on?
- A
- Yes
- Q
- What are the color options?
- A
- The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
- Q
- How fast can I get racks shipped?
- A
- The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv™ supports the channel with extensive regional inventories.