Quick Access
Vertiv™ Avocent® ACS 8000 Serial Consoles
ACS 8048-NA-DAC Cellular Dual AC Serial Console
Quick Access
Specifications
Technical Specifications
ACS 8048-NA-DAC Cellular Dual AC Serial Console
- Product Overview
- Type
- Serial
- Input Ports
- 48 RS-232 serial, 8 USB 2.0, 4 digital
- Graphic Mode
- Internal Modem
- 0
- Service Processor support
- No
- Extension Distance
- N/A
- Cellular Support
- 4G/LTE
- Interfaces/Ports
- Network Interface(s)
- 2 GB Fiber SFP, 2 GB 10/100/1000BT Ethernet
- USB ports
- 8 USB 2.0
- USB Hub Support
- Yes
- Power Description
- Power Supply(s)
- Internal dual entry, redundant 100–240 VAC, 50/60
- Input Power (Maximum)
- 35W
- Miscellaneous
- Other supported accessories
- 1 full size SD card slot
- Physical Characteristics
- Weight
- 7.5 lbs
- Weight
- 3.4 kgs
- Height
- 1.75 in
- Height
- 44.5 mm
- Width
- 17.25 in
- Width
- 438 mm
- Depth
- 9.5 in
- Depth
- 241 mm
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
ACS 8048-NA-DAC Cellular Dual AC Serial Console
The Vertiv Avocent ACS8000 Cellular advanced serial console server series delivers secure in-band and out-of-band visibility and control to downstream equipment in enterprise data centers, as well as cloud and colocation facilities. Now with cellular capabilities, the Vertiv Avocent ACS8000 Cellular provides flexibility to access devices when wired networks are down (failover) or not available at the device location. This serial console system serves as a secure management gateway and single point of entry keeping you connected to critical IT equipment even in the event of partial or total data center outages. With environmental monitoring, IoT integration, and remote networking abilities, the Vertiv Avocent ACS8000 Cellular is ideal for edge locations, enterprise data centers, and hyperscale or colocation facilities.
Warranty : 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available
Benefits
Features
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- How many serial port connections do Vertiv™ Avocent® ACS 8000 Serial Consoles support?
- A
- The ACS 8000 family has variants that include 8, 16, 32, and 48 serial ports along with 8 multi-purpose USB 2.0 ports.
- Q
- What serial protocols/types does the ACS 8000 support?
- A
- ACS Serial Consoles are equipped to support RS-232, RS-485, RS-422 protocols via RJ-45 and USB 2.0 on Type A connectors.
- Q
- How do I connect to and manage the ACS 8000?
- A
- In-band and out-of-band access (with network failover) are supported via (2) Gigabit Ethernet interfaces, (2) Gigabit Fiber SFP ports, optional v.92 analog modem and/or external 4G/LTE cellular modem. The appliance provides a web-browser based GUI and local console port for CLI and Linux Shell commands.
- Q
- Can the ACS 8000 be used to manage PDU and UPS systems?
- A
- Yes, the ACS 8000 automatically detects and supports Liebert GXT4 UPS systems, as well as, Rack PDUs from Vertiv/Liebert, ServerTech, ServerTech Pro, APC, Raritan and Eaton.
- Q
- How does the ACS 8000 provide secure access?
- A
- Users are authenticated using TACACS+, RADIUS, LDAP/AD or local authentication. The appliance also includes a built-in firewall with Access-Control Lists (ACLs).