Liebert ItON
์ด ์ ํ์ ๋์๋ณด๋์ ์ ์ฅ
๋์ค์ ๋ณผ ์ ์๋๋ก ์ด ์ ํ์ ๋์๋ณด๋์ ์ ์ฅํ์ต๋๋ค. ์ ์ฅํ๊ณ ์ถ์ง ์์ ๋๋ ๋์๋ณด๋์์ ํญ๋ชฉ์ ์ ๊ฑฐํ๋ฉด ๋ฉ๋๋ค.
๋ก๊ทธ์ธํ๊ฑฐ๋ ์ด๊ฒ์ ๋์ค์ ์ฌ์ฉํ ์ ์๋๋ก ๊ณ์ ์ ๋ง๋์ญ์์ค.
- Banking Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
Liebert ItON
- Banking Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
๋ณต์ง
AVR features gives higher application availability by correcting high and low
voltage without using valuable battery power
Shutdown software provides graceful and unattended system shutdown for
PC and workstations in the event of an extended power outages to ensure
data integrity.
ํน์ง
*๋ชจ๋ธ๋ณ ๋ค์ด๋ก๋๋ฅผ ๋ณด๋ ค๋ฉด ์ ์ฌ์ ์ฐจํธ์์ ๋ชจ๋ธ๋ช ์ ์ ํํ์ฌ ๋ชจ๋ธ๋ณ ์ ํ ํ์ด์ง๋ก ๊ฐ์ผ ํฉ๋๋ค.
์ง์ญ ์ฐ๋ฝ์ฒ ์ฐพ๊ธฐ
์ ํ ์ง์ ์ฐ๋ฝ์ฒ
๋ณ๊ฒฝ
์์ฃผ ๋ฌป๋ ์ง๋ฌธ
- Q
- What is the Liebert itON?
- A
- Liebert itON is the latest Offline AVR UPS of Vertiv for PC and office devices, available in 230V
- Q
- How is the new Liebert itON different from its predecessor model?
- A
- The new Liebert itON has both UX models and BX models. UX models come with USB port and shutdown software. BX models do not have comm port and shutdown software. This new model now comes in 850VA capacity
- Q
- What shutdown software is compatible with Liebert itON?
- A
- The new Liebert itON requires ViewPower shutdown software
- Q
- What Operation System can ViewPower Support?
- A
- Windows 2000 Windows 2003 Windows XP Windows Vista Windows 2008 (32-bit and x64-bit) Windows 7 (32-bit and x64-bit) Redhat Linux 8 and above Redhat Enterprise AS3 and above Suse Linux 10 and above Ubuntu 6.1 and above Fedora 5 and above Linux server: Redhat Enterprise Linux AS5, Suse Linux 10 Linux DesktopL Ubuntu Linux 8.1 MacOSX 10 and above MacOS 8, 9 Solaris 8, 9, 10
- Q
- What is the warranty period of Liebert itON?
- A
- Standard micro UPS warranty (usually 2 years) applies