Vertiv MB™ Modular Busway
Vertiv MB™ Modular Busway provides high density power distribution to the rack while eliminating cable clutter that can reduce airflow. This modular system is easy to install, and is easily expanded with a variety components in configurations to meet unique site needs. Available in high density and standard configurations.
이 제품을 대시보드에 저장
나중에 볼 수 있도록 이 제품을 대시보드에 저장했습니다. 저장하고 싶지 않을 때는 대시보드에서 항목을 제거하면 됩니다.
로그인하거나 이것을 나중에 사용할 수 있도록 계정을 만드십시오.
- Data CenterColocationHosting
Vertiv MB™ Modular Busway
Vertiv MB™ Modular Busway provides high density power distribution to the rack while eliminating cable clutter that can reduce airflow. This modular system is easy to install, and is easily expanded with a variety components in configurations to meet unique site needs. Available in high density and standard configurations.
- Data CenterColocationHosting
사양
Vertiv MB™ Modular Busway provides high density power distribution to the rack while eliminating cable clutter that can reduce airflow. This modular system is easy to install, and is easily expanded with a variety components in configurations to meet unique site needs. Vertiv MB is available in high density and standard configurations.
복지
특징
*모델별 다운로드를 보려면 위 사양 차트에서 모델명을 선택하여 모델별 제품 페이지로 가야 합니다.
변경
자주 묻는 질문
- Q
- Can the Vertiv MB be mounted on top of both DCE and DCF Racks?
- A
- Yes
- Q
- Can you expand pre-existing buswork?
- A
- Yes by removing End Closer and adding more busway.
- Q
- What Busway Component Options does the Vertiv MB offer?
- A
- Components are available in a variety of straight lengths, elbows, tees, crosses, and tap boxes
- Q
- What style of Bus plugs do you offer?
- A
- Vertiv MB has both Drop Cord and Flushmount Plugs.
- Q
- What installation options does the Vertiv MB offer?
- A
- Vertiv MB offers three distinct installation options. Rackmounted, Suspended, and Under floor.