The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
제품군

Liebert FDC Power Distribution Cabinet

Integrate power distribution into the rack environment, with the sized Liebert FDC. The stand-alone cabinet blends physically and cosmetically with rack equipment, while offering the distribution capabilities of a much larger unit.

설명서 다운로드
적합한 용도:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
보증서: One Year Limited Warranty Against Defects in Material and Workmanship

Integrate power distribution into the rack environment, with the rack-sized Liebert® FDC. The stand-alone cabinet blends physically and cosmetically with rack equipment, while offering the distribution capabilities of a much larger unit. The Liebert FDC remote distribution cabinet extends the functionality of the PDU by packaging 168 poles (four complete panelboards) in a stand-alone cabinet with a rack-sized footprint. Offers multiple voltage options, panelboard options and monitoring options and one, two or four inputs. Can be used in conjunction with the Liebert FPC power center to provide expanded panelboard electrical pole connections closer to the load. The units may be placed at various locations within a row of racks, as well as in a standalone configuration. Bottom cable exit or top cable exit models available.​​

모델 사양 개요
FDC All versions
208, 380, 400, 415, 480 VAC   208, 380, 400, 415, 480 VAC   78.5 in   23.5 in   38 in   825 lb  

복지

Factory assembled and tested to ensure reliability and consistent performance.
Local and remote power monitoring capabilities enable you to attain maximum availability for your critical operations.
Four panelboard capacity saves money by eliminating need for multiple cabinets.
In-rack location places power distribution closer to the load, thereby reducing under floor cabling from centralized UPS and making cable movements simpler and less expensive.

특징

Rack-size power distribution unit
Provides 4 complete panelboards with main breaker, total 168 poles
Requires only front and rear service access
Offers bottom cable access; optional top cable access
​Utilizes inline 42-pole panelboards providing open wiring access channels for easy installation of additional circuits.
Optional 22kAIC main panelboard breakers. 

지역 연락처 찾기

제품 지원 연락처

연락처 보기 Ohio, 43215, USA 변경
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
제품 중점 영역: 배전설비, 모니터링
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
제품 중점 영역: DC 전원 시스템, 배전설비, 옥외형 캐비닛 (시스템)
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
제품 중점 영역: 무정전 전원 공급장치(UPS), 배전설비, 열 관리, 통합 솔루션, 랙과 컨테인먼트 솔루션
PARTNERS
파트너 로그인

언어 & 지역