Vertiv™ Trade-In Program
If you have been considering upgrading your legacy UPS systems in order to take advantage of the higher reliability, capacity, and energy efficiency of today’s newest UPS technologies, now is the time.
Is it time to trade in and trade up?
To determine if your system is a prime candidate for a new UPS system, consider these initial questions:
If you answered "YES" to any of these questions, then it’s time for a change up. Upgrade your UPS of any brand today with the New Vertiv Edge UPS!
Talk to a Vertiv expert today about upgrading your legacy UPS and get Grab voucher for qualified transactions
Trade-in your old UPS of any brand for an equivalent Vertiv branded UPS and enjoy:
Eligible Vertiv™ UPS Products
    Vertiv™ Edge UPS, 500VA-3000VA
Vertiv™ Edge is a family of highly reliable, efficient, manageable and flexible line-interactive sinewave UPSs, with models ranging from 500VA to 3000VA in 1U, 2U, 3U, mini-tower, rack tower and rack-mount form factors (depending on model). With a high 0.9 power factor, controllable outlets and extended runtime options, Vertiv Edge is a cost-effective choice for protecting server and networking equipment in distributed and Edge IT applications. See Product Page
Vertiv™ Edge Lithium-Ion UPS, 1500VA-3000VA
The Vertiv™ Edge Lithium-Ion line-interactive UPS provides both power conditioning and battery backup to critical IT equipment such as servers and network gear ensuring your business-critical applications are protected in the event of an unanticipated loss of power or an unprecedented power surge. Achieve the lowest total cost of ownership over the lifetime of the UPS with fewer battery replacements and up to 10 years of useable life with Lithium-Ion batteries. See Product Page
What to do with your old UPS?
*Currently available in Singapore only