The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
Monitor All Your Critical Infrastructure
the Way You Need To

Vertiv™ Environet™ Connect is a cloud-based platform that allows you to manage and monitor your physical infrastructure anytime and anywhere. This solution provides centralized SNMP device management that is vendor-neutral. With Environet Connect, you can monitor, trend, and alarm your data effectively and organize it in a centralized location. You can customize your dashboards and reports to gain visibility into the exact data you need. Environet Connect ensures greater efficiency, reduces risk, and provides peace of mind. Vertiv also provides expert services to assist with startup, ongoing software version upgrades, and more.

Start Your Free Trial

Monitoring

Alerting

Trending

This diagram illustrates Vertiv Environet Connect’s cloud-based architecture, a platform that simplifies managing and monitoring your critical infrastructure. The software platform allows devices to be monitored through a local agent that is installed on the customer's network. Administrators can remotely monitor and manage infrastructure assets, giving you peace of mind, no matter where you are.

Explore with Confidence 

Log in and start exploring Vertiv™ Environet™ Connect’s features.

    1. Request Your Free Trial 
      Click the "Free Trial" button to get started. You’ll be directed to a quick form where you can submit your information and request access. 
    2. Account Activation 
      Our support team will review your request and set up your trial account.
      You’ll receive an email from environet-connect@vertiv.com, like the screenshot, with your login details and everything you need to start using Vertiv™ Environet™ Connect. 

Hypervisors

Guest OS Microsoft® Hyper-V VMWare ESXi Hardware “Bare Metal” Install (Recommended)
Microsoft® Windows Microsoft® Windows® Server 2019
Microsoft® Windows® Server 2022
Linux Ubuntu 22.04 LTS Desktop (Jammy Jellyfish)
Requirements Details
Operating Systems Windows® Server 2019/2022 All Windows® operating systems must be minimum build 17763 with all current cumulative updates installed. Recommended: Microsoft® Windows® Server 2022
Ubuntu 22.04 LTS Desktop “Jammy Jellyfish” desktop version only. GUI components and libfuse2 package installed.
Note: Not server versions.
Hardware CPU Cores
  • 2+ Intel® Xeon CPU E5-2673 v3 at 2.40 GHz or equivalent.
  • Recommended: Intel® or AMD≥ 6 CPU ≥ 2.2 GHz or Higher.
Memory
  • Minimum Free Memory: 2 GB, 4 GB recommended. Memory used exclusively by the agent process.
  • Total Minimum Memory: 8 GB, ≥ 16GB GB recommended. Total memory required for the VM or “bare metal”
    machine (based on OS minimum + agent minimum).
Disk Space
  • Minimum Free Disk Space: 27 GB, 60 GB recommended. Disk space used exclusively by the agent process.
  • Total Minimum Disk Space: 100 GB, ≥ 300 GB recommended. Size of virtual or physical hard drive used by the OS and installed agent.
Disk I/O
  • Minimum Speed: 10/100 MB read/write speed.
  • Recommended: ≥ 200 MBs read/write speed.
Network
  • Minimum Speed: 10/100 MBps.
  • Recommended: ≥ 1 GBps.

The following are the hardware and firmware requirements for device configuration and firmware updates supported on Vertiv™ devices.

Devices Supported Cards Firmware Download
Liebert®GXT4 IS-UNITY-DP / IS-UNITY-SNMP Liebert Intellislot Communications Interface Cards
Liebert® GXT5 RDU101™
Liebert® GXE IS-UNITY-DP / IS-UNITY-SNMP
Liebert® ITA2 IS-UNITY-DP / IS-UNITY-SNMP
Liebert® PSI5 IS-UNITY-DP / IS-UNITY-SNMP
Liebert® APS IS-UNITY-DP / IS-UNITY-SNMP
Liebert® Edge IS-UNITY-DP / IS-UNITY-SNMP
Liebert® CRV IS-UNITY-DP / IS-UNITY-SNMP
Liebert® XDU1350 Integrated Controller
Geist™ rPDU GU1/2 IMD-3 Firmware version 5.9.0 and above
IMD-5 Firmware version 6.0.x and above
Geist Upgradeable v6 / Monitored / Switched

Learn more about how you can improve your data center monitoring with Vertiv™ Environet™ Connect

 
 
Start Your Free Trial Today
PARTNERS
개요
파트너 로그인

언어 & 지역