![](/492efd/contentassets/b1fb1dae962b4f7a9d2b7bd139227e15/liebert_gxt5_ups-1600x480-4_323249_0.png)
Liebert® GXT5: Power Continuity in Healthcare
Intelligent, Versatile, and Reliable UPS Power Protection for Vaccine Storage
According to the World Health Organization, as many as 50% of vaccines go to waste each year because of improper handling, including temperature control problems. With the new vaccines requiring storage at extremely low temperatures, addressing this issue is more critical than ever before.
With market-leading efficiency and unity power factor operation, the Liebert® GXT5 will fill your critical application needs to maintain the proper temperature ranges of freezer and refrigerator units to keep the vaccines in good conditions around the clock.
Available in 750 VA to 10 kVA
Request for a free quotation today!
Send us a message below and a representative will be in touch with you as soon as possible.
Liebert® GXT5™ is ideal for the following applications and more:
- Healthcare
- Edge Applications
- Finance and Banking
- Telecom
- Retail
- Cloud Edge