Thermal Equipment Upgrades
Configure the Right Upgrade Solution to Optimize Your Cooling Systems
Contact Us About Thermal Equipment UpgradesImprove energy efficiency and overall system reliability in your data center with our EC fan upgrade services
Are you taking advantage of the latest technology for your thermal infrastructure? Electrically commutated (EC) fans offer innovative technology with exceptional value. When integrated with continuous speed control across the full operating range of thermal management units, EC fans provide a simple, cost-effective way to introduce energy-efficient technology by regulating airflow and reducing fan input power.
詳細を見るGain improved control and lower energy costs with our iCom Control upgrade services
In a typical data center, cooling accounts for 38 percent of total energy consumption. Improvements to your cooling system are an opportunity for significant cost savings. Liebert iCOM control upgrade service enables more efficient variable capacity control. The intelligent control capabilities immediately enable energy and cost savings.
詳細を見るVertiv engineers can help you configure the right solution that delivers immediate results
Achieve 30% annual return on investment and improve data center efficiency and protection. From cooling unit retrofit parts to turnkey installed upgrade services, we can help you calculate ROI, configure the right solution, obtain energy rebates, manage installations and continually optimize your cooling systems.
詳細を見るReduce your equipment’s energy use with variable speed fan upgrades
Load demand in your data center changes all the time. But fan speed and airflow from your legacy computer room air conditioning (CRAC) system likely remain constant. What’s more, fan speed is likely set to accommodate peak loads, which rarely exist. As a result, you’re using energy you don’t need and running up costs. Liebert variable speed drive (VSD) upgrade service allows you to match motor speed to changing load demand, reducing energy costs without compromising data center performance.
詳細を見る- Deep infrastructure expertise across entire power, cooling and electrical system infrastructure
- Service more than 115,000 pieces of equipment for 16,500 customers at more than 12,000 sites Average response time to an emergency call is less than 2 hours
- Remotely monitor more than 10,000 business critical systems
- More than 670 customer engineers and field technicians throughout the U.S.
- Customer resolution center available 24x7x365 for emergency support
- Documented quality program to ensure standardized and consistent service delivery everywhere you operate
- Superior safety ratings, safe work practices, and award winning safety programs
- Industry-leading customer satisfaction and Net Promoter Score
- ISO 9001 Registered
Thermal Upgrade Services
- Thermal Management Brochure
- Data Center Precision Cooling: The Need for a Higher Level of Service Expertise White Paper
- Installed Thermal Upgrades
Liebert EC Fan Upgrade
- Liebert EC Fan Upgrades Data Sheet
- Energy Efficiency Solutions eBook: VSD and EC Fans
- Verizon Wireless Case Study
Liebert iCom Control Upgrade
Liebert Cooling System Retrofits
- Thermal System Upgrades: Higher Reliability and Efficiency
- Upgrade to Reduce Risk and Save Energy
- Installed Thermal Upgrades Financing Solutions Case Study
Liebert Variable Speed Drive (VSD) Upgrade