The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

The page you're viewing is for Japanese (Japan) region.

Network and Server

Complete power protection and battery backup for business network equipment, servers, storage, and other critical equipment.

Liebert® PSI5

750 - 5,000VA

Compact, Automatic Voltage Regulation (AVR) line-interactive UPS system designed especially for IT applications such as network closets and small data centers.

Learn More

Liebert® PSI5 Lithium-Ion

1,500 - 3,000VA

Liebert® PSI5 Lithium-Ion line-interactive UPSs are ideally suited to protect critical infrastructure in edge or distributed IT applications.

Learn More

Liebert® PSI5 TAA

1,500 - 3,000VA

The Vertiv™ Liebert® PSI5 TAA-compliant line interactive UPS system with Automatic Voltage Regulation (AVR) is designed for IT applications such as network closets and small data centers. This product is TAA-compliant and for government use.

Learn More about Liebert® PSI5 TAA

Learn More about Liebert® PSI5 Lithium-Ion TAA

Liebert® GXT5

500 - 20,000VA

The Vertiv™ Liebert® GXT5 UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower design.

Learn More (GXT5 500VA to 3kVA, 120V)

Learn More (GXT5 3kVA to 20kVA, 208V)

Liebert® GXT5 Lithium-Ion

1,000 - 10,000VA

The Vertiv™ Liebert® GXT5 Lithium-Ion online double-conversion UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers.

Learn More (1kVA to 3kVA, 120V)

Learn More (5kVA to 10kVA, 208V)

Liebert® GXT5 TAA

1,000 - 3,000VA

The Vertiv™ Liebert® GXT5 TAA Compliant UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower design. This product is TAA-compliant and for government use.

Learn More

Liebert® APS

5 - 20kVA N+1

The Liebert® APS is a modular online double-conversion UPS, scalable from 5 to 20kVA N+1 and provides mission-critical availability and reduces costs while maintaining future flexibility.

Learn More

PARTNERS
概要
Partner Login

言語と地域