The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

The page you're viewing is for Japanese (Japan) region.

製品ファミリー

Avocent ACS 800 Serial Console

The Avocent ACS 800 serial console system takes Vertiv’s renowned enterprise class technologies utilized in data centers around the world and packages the key features into an exciting compact and cost effective form factor. The ACS 800 provides serial access, environmental monitoring, IoT integration and remote networking capability to edge-oriented market sectors including financial institutions, retail chains and education.

販売窓口を探す パンフレットを入手 マニュアルを入手
Login to Save for Later
最適な用途:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Telecom
保証: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

The Vertiv Avocent ACS 800 Serial Console system delivers secure in-band and out-of-band visibility and control for IT equipment even in the event of a network outage. The system acts as a secure gateway and single point of entry with monitoring and management capabilities for connected devices. Zero-touch provisioning makes the Vertiv Avocent ACS 800 easy to install and configure, even with most third-party equipment. The console has four USB ports to support external devices and an environmental sensor port for temperature, humidity, differential pressure and leak sensors. The Vertiv Avocent ACS 800 provides secure equipment access and control for banks, retail locations, manufacturing facilities, educational institutions, and other traditional and non-traditional edge locations.

モデルの仕様の概要
ACS 804MEAC Serial Console
Serial   4 RS-232/485 serial, 4 USB 2.0, 4 Digital, Sensor   2 digital out   1.16   8.37   7.16   2.4  

メリット

Secure in-band and out-of-band network remote management
Fast, automated configuration with Zero Touch Provisioning
Access and troubleshoot remote locations using automatic network failover to cellular (and failback)
Automatic pin-out detection for both Cyclades and Cisco pinouts using straight through cables
Compliance with data center access and security policies – customizable, multiple access levels 

特長

Support for Liebert GXT4 UPS systems and Rack PDUs from Vertiv, ServerTech, APC, Raritan and Eaton
4 USB ports to support new IT equipment and external devices
Console event logging and notification, including “last gasp” capture
Regulatory compliance and easy troubleshooting – online and off-line data logging with time stamps
Strong dial-up and secure dial-back using optional built-in modem
Environmental sensor port to connect temperature, humidity, differential pressure, leak, door pin sensors (up to 8 can be daisy chained) 

*モデル専用のダウンロードを参照するには、上の仕様チャートでモデル名を選択して、モデル専用の製品ページに移動する必要があります。

お客様の地域のお問い合わせ先を探す

製品サポート窓口

問い合わせ先を表示 Ohio, 43215, USA 変更
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
関心のある製品分野: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

よくあるご質問

Q
How many serial port connections do Avocent ACS800 Serial Consoles support?
A
The ACS800 has variants that include 2, 4, and 8 serial ports along with 4 multi-purpose USB 2.0 ports.
Q
What serial protocols/types does the ACS800 support?
A
ACS Serial Consoles are equipped to support RS-232, RS-485, RS-422 protocols via RJ-45 and USB 2.0 on Type A connectors.
Q
How can I connect to and manage the ACS800?
A
In-band and out-of-band access (with network failover) are supported via (2) Gigabit Ethernet interfaces, optional v.92 analog modem and/or external 4G/LTE cellular modem. The appliance provides a web-browser based GUI and local console port for CLI and Linux Shell commands.
Q
Can the ACS800 be used to manage PDU and UPS systems?
A
Yes, the ACS800 can automatically detect and support Liebert GXT4 UPS systems as well as Rack PDUs from Vertiv (Liebert), ServerTech, ServerTech Pro, APC, Raritan and Eaton.
Q
How does the ACS800 provide secure access?
A
Users can be authenticated using TACACS+, RADIUS, LDAP/AD or local authentication. The appliance also includes a built-in firewall with Access-Control Lists (ACLs).
PARTNERS
概要
Partner Login

言語と地域