Vertiv™ Liebert® EXS UPS
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.
この製品がダッシュボードに保存されました
後で参照するために、この製品がダッシュボードに保存されました。 保存する必要がなくなった項目は、ダッシュボードから簡単に削除できます。
保存して後で使用するには、ログインするかアカウントを作成してください
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Professional Services
- Retail and Wholesale
Vertiv™ Liebert® EXS UPS
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Professional Services
- Retail and Wholesale
仕様
The Liebert® EXS is a monolithic transformer-free UPS that provides on-line protection using a three-phase (in/out), 208/220V design that is optimized in a compact tower cabinet. Flexible configurations offer users a simple, reliable and economical power solution.
Liebert EXS UPS 10kVA, 208V
|
||||||||
---|---|---|---|---|---|---|---|---|
10kVA, 10kW | 208, 220 | 208, 220 | 94 | 4W+G | 51.2 | 13 | 25.6 | 437-627 |
さらに製品情報を見る | ||||||||
Liebert EXS UPS 15-20kVA/kW, 208/220V
|
||||||||
15kVA/kW, 20kVA/kW | 208, 220 | 208, 220 | 94/93.4 | 4W+G | 63 | 23.6 | 33.5 | 1132-1650 |
さらに製品情報を見る | ||||||||
Vertiv™ Liebert® EXS UPS V-Models 15-40kVA/kW 208/220V
|
||||||||
さらに製品情報を見る |
メリット

特長

- Vertiv™ Liebert® EXS UPS V-Model Brochure SL-71163
- Vertiv™ Liebert® EXS Data Sheet SL-71103
- Liebert® EXS™ UPS Inforaphic (PS-00029)
- Liebert Communication Card Mass Configuration Tool Data Sheet (SL-70410)
- Vertiv™ Liebert® EXS UPS V-Model Data Sheet SL-71179
- Vertiv™ Liebert® EXS 10, 15, and 20kVA 208 220V Tower Online Conversion UPS Brochure (SL-71104)
*モデル専用のダウンロードを参照するには、上の仕様チャートでモデル名を選択して、モデル専用の製品ページに移動する必要があります。
お客様の地域のお問い合わせ先を探す
製品サポート窓口
変更
よくあるご質問
- Q
- How can we power more apps/gear on our network effectively?
- A
- The Liebert EXS offers an integrated solution that provides fast, easy and reliable power performance for loads up to 20kVA.
- Q
- We support various SLAs in remote IT facilities and can’t take the load off line. What do you suggest?
- A
- You will want a UPS that is optimized around reliability, performance, availability and that provides the support team and services to meet or exceed the SLAs. The Liebert EXS integrates high availability features such as the maintenance bypass and battery management.
- Q
- How easy is this to install?
- A
- The integrated solution design of the Liebert EXS ensures a more complete system that is easier to install and manage.