The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

The page you're viewing is for Japanese (Japan) region.

Vertiv™ Edge UPS 500VA - 3kVA

Vertiv™ Edge UPS is a family of highly reliable, efficient, and flexible line interactive sinewave UPS power supply.

Vertiv™ Edge Lithium-Ion UPS, 1500-3000VA

Vertiv™ Edge Lithium-Ion line-interactive UPS provides both power conditioning and battery backup to critical IT equipment such as servers and network gear.

Liebert GXT MT+ CX 1kVA - 3kVA

Liebert® GXT MT+ CX™ is a full feature Transformer free UPS designed to offer compact. Efficient and reliable solution to Modern Electronic Gadgets.

Liebert GXT RT+ 1kVA - 3kVA

The Vertiv™ Liebert® GXT RT+ UPS is an online double conversion UPS which offers high-performance power protection efficiency up to 93% at full load (high 0.9 power factor, high efficiency in ECO mode) in an affordable, efficient system with deployment and operation flexibility.

Liebert GXT5 750VA - 20kVA

Vertiv™ Liebert® GXT5™ UPS is a single phase, online double conversion UPS solution which offers robust power outage protection and continuous power conditioning in a compact and flexible deployment system.

Liebert ITA2 5kVA - 40kVA

The Liebert ITA2 is a fully-digital, highly reliable, double conversion UPS solution that delivers clean and consistent power.

Liebert EXS 10-80kVA

Compact design and improved performances. The new Liebert® EXS is a monolithic transformer-free UPS which brings exceptional features for mission-critical applications.

Vertiv™ Avocent® ADX Ecosystem

The Vertiv™ Avocent® ADX Ecosystem is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations.

Vertiv™ Geist™ UPDU, Universal Power Distribution Unit

The Universal PDU is a versatile rack power distribution unit featuring a universal input and detachable Facility Side Cable (sold separately).

Liebert RDU501

The RDU501 is a premium infrastructure gateway appliance equipped with out-of-band access to service processors as well as serial console management capabilities.

Vertiv™ Environet™ Alert

CVertiv™ Environet™ Alert provides industry companies with critical facility monitoring software that is affordable and easy to use.

PARTNERS
Partner Login

言語と地域