Lock Down IT Infrastructure
Edge is an evolution, not a revolution.
Have Questions? Our Inside Sales team is ready to help
Call: +1.800.211.4651 today
Need more information?   Visit our Partner Portal
Sharpen Their Edge with Vertiv Infrastructure
Your customer’s businesses are looking to IT to support new edge applications and migrate computing and storage closer to customers, associates and devices. But they can’t do it alone.
As the Architects of Continuity, Vertiv delivers a broad portfolio of intelligent infrastructure systems, software and services that address the reliability, scalability and management challenges your customers face as their edge evolves. No matter what their challenge is, Vertiv has the solution.
Hover over each indicator in the image and click on the highlighted area for more information.
Remote Access & Control
Learn how you can reduce downtime and improve your data center security, by using the remote access and control provided by Avocent
Avocent HMX High Performance KVM
Racks & Enclosures
Get flexible and cost-effective rack and containment products and secure integral systems in your data center.
Rack Cooling
The foundation of data center airflow management is the Hot Aisle-Cold Aisle design, where cabinets are placed in alternating rows, with IT air intakes (cold aisles) and IT air exhausts (hot aisles) each facing one another. This configuration allows data center operators to focus cooling airflow only where it’s needed— the IT air intakes—and to avoid unnecessary cost and inefficiencies from conditioning the entire whitespace.
Remote Monitoring
Vertiv™ Environet is a comprehensive monitoring systems solution which collects the data you need to run your data centers efficiently. With visibility and management of the data center environment, Environet transforms complexity into simplicity
Single Phase UPS
Intelligent and Efficient UPS for Protection of Your Mission-Critical Applications
Vertiv Liebert GXT5, 500-3000VA
Vertiv Liebert GXT5 UPS, 3000-10,000VA
Vertiv Liebert PSI5, 750-5,000VA UPS
Vertiv Liebert PSI5 Lithium-Ion UPS
Customers have outdated UPS equipment? Check out our Trade-In Program
Log in to the partner portal to access partner materials here
Rack Power Distribution
Vertiv’s line of rack PDUs meets the varying power distribution requirements of IT and environmental applications.
Vertiv Geist Monitored Rack PDU

Virtual Learning Hub for Partners
We are cranking up our virtual events and have started by compiling useful resources to keep you informed, without needing to leave your desk. Here is what you can find:

Industry trends

Product Updates & educational content

Partner program news
Edge Related Articles

Infocrossing Manages Its Dynamic Data Centers with Feature-Rich V...
2月 18, 2020Watch the senior director of IT security operations for Infocrossing, a Wipro company, as he visits Vertiv headquarters and validates his company’s decision to use the Vertiv VR rack in its five data centers to streamline infrastructure d...
続きを読む