The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

The page you're viewing is for Japanese (Japan) region.

Monitor All Your Critical Infrastructure
the Way You Need To

Vertiv™ Environet™ Connect is a cloud-based platform that allows you to manage and monitor your physical infrastructure anytime and anywhere. This solution provides centralized SNMP device management that is vendor-neutral. With Environet Connect, you can monitor, trend, and alarm your data effectively and organize it in a centralized location. You can customize your dashboards and reports to gain visibility into the exact data you need. Environet Connect ensures greater efficiency, reduces risk, and provides peace of mind. Vertiv also provides expert services to assist with startup, ongoing software version upgrades, and more.

Start Your Free Trial

Monitoring

Alerting

Trending

This diagram illustrates Vertiv Environet Connect’s cloud-based architecture, a platform that simplifies managing and monitoring your critical infrastructure. The software platform allows devices to be monitored through a local agent that is installed on the customer's network. Administrators can remotely monitor and manage infrastructure assets, giving you peace of mind, no matter where you are.

Explore with Confidence 

Log in and start exploring Vertiv™ Environet™ Connect’s features.

    1. Request Your Free Trial 
      Click the "Free Trial" button to get started. You’ll be directed to a quick form where you can submit your information and request access. 
    2. Account Activation 
      Our support team will review your request and set up your trial account.
      You’ll receive an email from environet-connect@vertiv.com, like the screenshot, with your login details and everything you need to start using Vertiv™ Environet™ Connect. 

Hypervisors

Guest OS Microsoft® Hyper-V VMWare ESXi Hardware “Bare Metal” Install (Recommended)
Microsoft® Windows Microsoft® Windows® Server 2019
Microsoft® Windows® Server 2022
Linux Ubuntu 22.04 LTS Desktop (Jammy Jellyfish)
Requirements Details
Operating Systems Windows® Server 2019/2022 All Windows® operating systems must be minimum build 17763 with all current cumulative updates installed. Recommended: Microsoft® Windows® Server 2022
Ubuntu 22.04 LTS Desktop “Jammy Jellyfish” desktop version only. GUI components and libfuse2 package installed.
Note: Not server versions.
Hardware CPU Cores
  • 2+ Intel® Xeon CPU E5-2673 v3 at 2.40 GHz or equivalent.
  • Recommended: Intel® or AMD≥ 6 CPU ≥ 2.2 GHz or Higher.
Memory
  • Minimum Free Memory: 2 GB, 4 GB recommended. Memory used exclusively by the agent process.
  • Total Minimum Memory: 8 GB, ≥ 16GB GB recommended. Total memory required for the VM or “bare metal”
    machine (based on OS minimum + agent minimum).
Disk Space
  • Minimum Free Disk Space: 27 GB, 60 GB recommended. Disk space used exclusively by the agent process.
  • Total Minimum Disk Space: 100 GB, ≥ 300 GB recommended. Size of virtual or physical hard drive used by the OS and installed agent.
Disk I/O
  • Minimum Speed: 10/100 MB read/write speed.
  • Recommended: ≥ 200 MBs read/write speed.
Network
  • Minimum Speed: 10/100 MBps.
  • Recommended: ≥ 1 GBps.

The following are the hardware and firmware requirements for device configuration and firmware updates supported on Vertiv™ devices.

Devices Supported Cards Firmware Download
Liebert®GXT4 IS-UNITY-DP / IS-UNITY-SNMP Liebert Intellislot Communications Interface Cards
Liebert® GXT5 RDU101™
Liebert® GXE IS-UNITY-DP / IS-UNITY-SNMP
Liebert® ITA2 IS-UNITY-DP / IS-UNITY-SNMP
Liebert® PSI5 IS-UNITY-DP / IS-UNITY-SNMP
Liebert® APS IS-UNITY-DP / IS-UNITY-SNMP
Liebert® Edge IS-UNITY-DP / IS-UNITY-SNMP
Liebert® CRV IS-UNITY-DP / IS-UNITY-SNMP
Liebert® XDU1350 Integrated Controller
Geist™ rPDU GU1/2 IMD-3 Firmware version 5.9.0 and above
IMD-5 Firmware version 6.0.x and above
Geist Upgradeable v6 / Monitored / Switched

Learn more about how you can improve your data center monitoring with Vertiv™ Environet™ Connect

 
 
Start Your Free Trial Today
PARTNERS
概要
Partner Login

言語と地域