自信を持ってスケールアップ
CHALLENGE ACCEPTED
There's more than one benefit of scaling with confidence. Choose the challenge that best addresses your situation:
Upgrade Infrastructure to Improve Performance
Learn moreEnhance Agility with Rapid Deployment
Learn moreAlign
Capacity With Demand
Learn moreCompanies we’ve helped Scale With Confidence

When global IT services and consulting leader T-Systems evaluated options for rapid data center expansion, it chose a prefabricated solution from Vertiv.
Learn more
The Isaac Regional Council was formed on March 15, 2008. Its role is to provide facilities throughout the region in an effective and efficient manner and encourage strategic and sustainable development of the area for the benefit of all citizens.
Learn more
The client is a Business Continuity specialist and a trusted ICT provider in New Zealand, delivering robust and comprehensive solutions designed to suit various business needs. Its services include backup and data protection, recovery assurance, as well as data centre and colocation solutions.
Learn moreSolutions to Scale With Confidence
Vertiv solutions are designed for reliability and scalability and feature integrated intelligence that enhances flexibility and manageability.
- Prefabricated Data Centers
- Critical Power
- Thermal Management
- Monitoring and Management
- Services
Turnkey Data Centers
Our Turnkey Data Center portfolio showcases our unique collaborative design-build process which delivers 0.5-30+ MW capacity for greenfield or brownfield sites that is deployed up to 50% faster than traditional construction and is optimized to solve each customer’s individual challenges.
Critical Power
Liebert® Trinergy™ Cube
A modular, high-efficiency, large UPS system for cloud and colocation data centers that is ready to evolve with growing business demands. Get the highest level of power availability with Dynamic Online mode that enables operating efficiency up to 99% without sacrificing availability. Reduce TCO, minimum energy consumption and CO2 emissions.
Critical Power
High-Capacity UPS Systems
Delivering first class load protection and maximum energy savings, the Liebert® EXL S1 is available in single module and distributed bypass configurations and is compatible with lithium ion battery systems.
Critical Power
Room and Rack Power Distribution
Vertiv innovative power distribution units and rack PDUs give you the flexibility to support more racks and more devices per rack. Power distribution cabinets provide a custom-tailored system with the convenience and cost savings of a pre-packaged, factory-tested system. Rack PDUs include basic, monitored and switched models plus our unique universal PDU, which enables standardization regardless of input requirements.
Thermal Management
Pumped Refrigerant Free-Cooling Solution
A highly reliable and efficient water-free cooling system, the Liebert® DSE ships as a single, pre-charged, and factory-tested unit for fast and easy deployment.
Thermal Management
Indirect Evaporative Free-Cooling System
The Liebert® EFC system includes indirect air-to-air heat exchange and evaporative cooling technology in one package. It leverages the evaporative cooling principle to support mechanical PUE levels as low as 1.03.
Our infrastructure monitoring, intelligent controls and centralized management systems work together to increase equipment availability, utilization and efficiency. From a complete family of KVMs, serial consoles and gateways, to sensors and DCIM software, Vertiv monitoring and management solutions deliver the control and visibility required to align capacity with demand.
From engineering to on-site project management to electrical reliability services, Vertiv offers a wide range of programs and services to reduce start up times and enable more reliable, safe, and efficient operation throughout the lifecycle of your facility.