![](/49655e/globalassets/images/on-page-image/1600x480/1600x480-liquid-cooling_379047_0.jpg)
Vertiv Collaborates with Intel on Liquid Cooled Solution for the Intel® Gaudi®3 AI Accelerator Platform
12月 04, 2023
COLUMBUS, OHIO [November 29, 2023] – Vertiv (NYSE: VRT), a global provider of critical digital infrastructure and continuity solutions, today announced the company is collaborating with Intel (Nasdaq: INTC), an industry leader in creating world-changing technology, to provide a liquid cooling solution that will support the revolutionary new Intel Gaudi3 AI accelerator, scheduled to launch in 2024. AI applications and high-performance computing emit higher amounts of heat, and organizations are increasingly turning to liquid cooling solutions for more efficient and eco-friendly cooling options.
The Intel Gaudi3 AI accelerator will enable both liquid-cooled and air-cooled servers, supported by Vertiv™ pumped two-phase (P2P) cooling infrastructure. The liquid cooled solution has been tested up to 160kW accelerator power using facility water from 17°C up to 45°C (62.6°F to 113°F). The air-cooled solution has been tested up to 40kW of heat load that can be deployed in warm ambient air data centers up to 35°C (95°F). This medium pressure direct P2P refrigerant-based cooling solution will help customers implement heat reuse, warm water cooling, free air cooling and reductions in power usage effectiveness (PUE), water usage effectiveness (WUE) and total cost of ownership (TCO).
“The Intel Gaudi3 AI accelerator provides the perfect solution for a Vertiv and Intel collaboration,” said John Niemann, SVP global thermal line of business at Vertiv. “Vertiv continues to expand our broad liquid cooling portfolio, resulting in our ability to support leaders of next generation AI technologies, like Intel. Vertiv helps customers accelerate the adoption of AI quickly and reliably, while also helping them to achieve sustainability goals.”
“The compute required for AI workloads has put a spotlight on performance, cost and energy efficiency as top concerns for enterprises today,” said Dr. Devdatta Kulkarni, principal engineer & lead thermal engineer on this project at Intel. “To support increasing thermal design power and heat flux for next-generation accelerators, Intel has worked with Vertiv and other ecosystem partners to enable an innovative cooling solution that will be critical in helping customers meet critical sustainability goals.”
For more information on Vertiv liquid cooling technologies, visit Vertiv.com. For more information on the Intel Gaudi3 accelerator, visit Habana.ai.
About Vertiv
Vertiv (NYSE: VRT) brings together hardware, software, analytics and ongoing services to enable its customers’ vital applications to run continuously, perform optimally and grow with their business needs. Vertiv solves the most important challenges facing today’s data centers, communication networks and commercial and industrial facilities with a portfolio of power, cooling and IT infrastructure solutions and services that extends from the cloud to the edge of the network. Headquartered in Westerville, Ohio, USA, Vertiv does business in more than 130 countries. For more information, and for the latest news and content from Vertiv, visit Vertiv.com.
Forward-Looking Statements
This release contains forward-looking statements within the meaning of the Private Securities Litigation Reform Act of 1995, Section 27 of the Securities Act, and Section 21E of the Securities Exchange Act. These statements are only a prediction. Actual events or results may differ materially from those in the forward-looking statements set forth herein. Readers are referred to Vertiv’s filings with the Securities and Exchange Commission, including its most recent Annual Report on Form 10-K and any subsequent Quarterly Reports on Form 10-Q for a discussion of these and other important risk factors concerning Vertiv and its operations. Vertiv is under no obligation to, and expressly disclaims any obligation to, update or alter its forward-looking statements, whether as a result of new information, future events or otherwise.
CONTACT
Sara Steindorf
T +314-982-1725
E sara.steindorf@fleishman.com