The page you're viewing is for Italian (EMEA) region.

Rivolgiti a un rappresentante di Vertiv che lavorerà al tuo fianco e ti aiuterà a realizzare progetti complessi in base alle tue esigenze. Se la tua organizzazione ha bisogno di assistenza tecnica per un grande progetto, Vertiv può fornirti tutto il supporto necessario.

Ulteriori informazioni

Molti clienti si affidano ai reseller che sono partner di Vertiv per l’acquisto di prodotti ideali per le loro applicazioni IT. Affidati alle elevate competenze dei nostri partner che, grazie ai prodotti Vertiv, sono in grado di offrire soluzioni complete per infrastrutture e applicazioni IT: dalle specifiche alla vendita all’assistenza.

Trova un reseller

Sai già di cosa hai bisogno? Vorresti la comodità dell’acquisto e della spedizione online? Alcune categorie di prodotti Vertiv si possono acquistare tramite un reseller online.


Trova un reseller online

Hai bisogno di aiuto per scegliere un prodotto? Parla con un esperto di Vertiv altamente qualificato che ti orienterà verso la soluzione più adatta.



Contatta un esperto di Vertiv

The page you're viewing is for Italian (EMEA) region.

Famiglia di prodotti

LIFE™ Services

Minutes matter when business-critical systems go down. But even knowing there is a problem can take hours without constant oversight. LIFE Services provides 24/7 monitoring for near-instant notification of operating anomalies or alarm conditions. Add in concurrent data analysis by remote system engineers, and you get exceptional system visibility. With this information, our technicians are armed to quickly, accurately, and safely restore equipment to its proper operating condition.

Ottieni la brochure
Particolarmente adatto per:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Retail and Wholesale
  • Healthcare

Vantaggi

Enhanced critical system availability and less downtime happens with continuous monitoring of critical systems
Improved mean time between failures (MTBF) comes from having expert data analysis and ongoing actionable information
Faster mean time to repair (MTTR) is achieved with remote problem diagnosis and rapid incident response
Better first-time fix rate occurs when technicians are armed with information and parts needed to service a down unit
Extended equipment life happens when critical systems are optimized based on data and performance trends
Reduced on-site maintenance is possible because of the ability to remotely adjust power or cooling equipment
Lower overall maintenance costs occur because technicians are only dispatched as needed and infrastructure experts are able to prioritize maintenance dollars based on your equipment’s performance profiles

Caratteristiche

Remote monitoring of 150 unique parameters happens 24/7 to allow for early detection of trends and operating anomalies that may lead to critical failures if not addressed
Data analysis by specially trained remote system engineers provides interpretation of critical system alarms and status messages to better understand potential data center impact
Remote problem diagnosis, using the extensive data collected, determines the cause of alarm conditions, identifies potential future problems, and provides information on performance trends
Rapid incident response happens due to near-instant notification of issues followed by concurrent problem diagnosis and dispatching of an informed technician
Periodic reports contain a summary of all alarm events for the entire monitoring period, demonstrating that your critical systems are operating successfully and have continuous remote monitoring

Trova il tuo contatto di zona

Contatti di supporto prodotti

Visualizzazione dei contatti per Ohio, 43215, USA Cambia
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Aree servizi di interesse: Servizi su progetto, Servizi di ottimizzazione delle prestazioni, Pronto intervento, Manutenzione preventiva, Manutenzione preventiva per applicazioni industriali, Servizi remoti, Parti di ricambio e gestione delle parti di ricambio
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Aree servizi di interesse: Servizi su progetto, Servizi di ottimizzazione delle prestazioni, Formazione, Pronto intervento, Manutenzione preventiva, Manutenzione preventiva per applicazioni industriali, Servizi remoti, Parti di ricambio e gestione delle parti di ricambio
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 222 5877, option 2
Ohio USA
Aree servizi di interesse: Servizi su progetto, Servizi di ottimizzazione delle prestazioni, Formazione, Pronto intervento, Manutenzione preventiva, Manutenzione preventiva per applicazioni industriali, Servizi remoti, Parti di ricambio e gestione delle parti di ricambio, Generator Services

Domande più frequenti

D
What is different about remote monitoring using a building management system?
R
The key advantage of LIFE Services is having remote system engineers monitor, analyze, and respond to critical system alarm messages and operating anomalies.
D
Who is monitoring the critical systems and where?
R
System engineers located in remote service centers around the world monitor, analyze, and respond as necessary to optimize the health of the critical systems.
D
How is the data transmitted?
R
Hypertext Transfer Protocol (HTTP) is used as an encapsulating protocol to transmit data between the enabled critical systems and the remote service center.
D
What type of data is collected?
R
Critical system alarms, events, operating parameters, and identification data are collected and transmitted to authorized remote service centers.
D
Where is the data stored?
R
The data is stored in the state-of-the-art Emerson global data center located in the United States.
PARTNER
Presentazione
Login dei partner

Lingua & Ubicazione