Hybrid Off-Grid Solar Energy Solution for Telecom

To serve the insatiable global demand for connectivity, telecom providers are expanding in remote regions where power grid is often absent.
In this environment, where conventional energy sources are becoming more expensive, there is a growing opportunity to make use of renewable energy. The solution is a hybrid approach that minimizes the use of diesel generators, while maximizing use of solar energy and batteries.
Leveraging solar as a supporting source of energy enables operators to dedicate generator use to emergency and occasional maintenance operations. The associated reduction in fuel consumption from continuous operation provides immediate savings and eliminates the unknown risk of ever-changing fuel costs. Now the operator can more accurately forecast return on investment.
Download Brochure Download Product CatalogueOur Hybrid Solar Systems
Dedicated Services for Off-Grid Telecom Sites

No two situations are alike. Vertiv supports its customers with an extensive service offering, enhancing network availability and ensuring total peace of mind 24/7. With the broadest, most comprehensive service presence in the industry and more than 600 Customer Engineers dedicated to servicing Europe, Middle East and Africa, Vertiv ensures that your business is protected 100% of the time and that assistance is close by whenever needed. When evaluating a hybrid solar installation, you should look for a solution that offers the most comprehensive support options and a partner that can walk you through the design and testing as well as offer support and training even once the equipment is installed.
To maximise the potential of your installation, our Telecom Professionals will also provide you and your staff with On-Site Training services, which include installation, operation, and maintenance of the solution, to help you understand the full power of your hybrid solar station. And with the addition of a dedicated Help Desk, you can always get direct access by phone to our experienced support team 24/7.
Need to discuss critical requirements?
REACH OUT TO YOUR LOCAL VERTIV SALES REPRESENTATIVEResources