Liebert GXE Accessories by Model
GXE3-6000IRT4UXL
GXE3-6000IRT4UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXE3-EBC192VRT2U |
External Battery Cabinet |
Replacement Battery Kit |
|
GXE3-192VBATKIT |
Replacement Battery Kit |
Power Distribution with Maintenance Bypass |
|
VMBC-20KIRT4U |
Maintenance Bypass with hardwired input, (Qty 3) IEC 309, (Qty 12) IEC C13/C19 Combo outlets, and hardwired output. |
Management and Monitoring |
|
IS-UNITY-SNMP |
10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable |
IS-UNITY-DP |
Same as IS-UNITY-SNMP plus SN series environmental sensor support |
RELAYCARD-PG |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
USB485I |
USB to RS-485 adapter for Modbus/RTU and BACnet/MSTP support |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the optional IS-UNITY network management card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Environmental Sensors |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
Extended Warranty |
|
RUPS-WE1-005 |
1 Year Warranty Extension |
RUPS-WE3-005 |
3 Year Warranty Extension |
Services |
|
RUPS-PE5-005 |
Power Emergency Service |
RUPS-PEP5-005 |
Power Emergency Premier |
PS-RUPS-ST85-005 |
Installation 8x5 |
PS-RUPS-ST247-005 |
Installation 24x7 |
GXE3-10KIRT5UXL
GXE3-10KIRT5UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXE3-EBC240VRT3U |
External Battery Cabinet |
Replacement Battery Kit |
|
GXE3-240VBATKIT |
Replacement Battery Kit |
Power Distribution with Maintenance Bypass |
|
VMBC-20KIRT4U |
Maintenance Bypass with hardwired input, (Qty 3) IEC 309, (Qty 12) IEC C13/C19 Combo outlets, and hardwired output. |
Management and Monitoring |
|
IS-UNITY-SNMP |
10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable |
IS-UNITY-DP |
Same as IS-UNITY-SNMP plus SN series environmental sensor support |
RELAYCARD-PG |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
USB485I |
USB to RS-485 adapter for Modbus/RTU and BACnet/MSTP support |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the optional IS-UNITY network management card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Environmental Sensors |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
Extended Warranty |
|
RUPS-WE1-006 |
1 Year Warranty Extension |
RUPS-WE3-006 |
3 Year Warranty Extension |
Services |
|
RUPS-PE5-006 |
Power Emergency Service |
RUPS-PEP5-006 |
Power Emergency Premier |
PS-RUPS-ST85-006 |
Installation 8x5 |
PS-RUPS-ST247-006 |
Installation 24x7 |