ACS 802EAC Serial Console
The Avocent ACS 800 serial console system takes Vertiv’s renowned enterprise class technologies utilized in data centers around the world and packages the key features into an exciting compact and cost effective form factor. The ACS 800 provides serial access, environmental monitoring, IoT integration and remote networking capability to edge-oriented market sectors including financial institutions, retail chains and education.
Produit enregistré dans votre tableau de bord
Vous venez d’enregistrer ce produit dans votre tableau de bord afin de le consulter ultérieurement. Vous pourrez ensuite facilement le supprimer quand vous n’en aurez plus besoin.
Veuillez vous connecter ou créer un compte pour enregistrer ce contenu
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Manufacturing
- Military, Defense, Aerospace and Missile
- Oil and Gas
- Power Generation
- Power/Gas Transmission and Distribution
- Retail and Wholesale
- Telecom
ACS 802EAC Serial Console
The Avocent ACS 800 serial console system takes Vertiv’s renowned enterprise class technologies utilized in data centers around the world and packages the key features into an exciting compact and cost effective form factor. The ACS 800 provides serial access, environmental monitoring, IoT integration and remote networking capability to edge-oriented market sectors including financial institutions, retail chains and education.
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Manufacturing
- Military, Defense, Aerospace and Missile
- Oil and Gas
- Power Generation
- Power/Gas Transmission and Distribution
- Retail and Wholesale
- Telecom
Avantages
Caractéristiques
Caractéristiques
The Vertiv Avocent ACS 800 Serial Console system delivers secure in-band and out-of-band visibility and control for IT equipment even in the event of a network outage. The system acts as a secure gateway and single point of entry with monitoring and management capabilities for connected devices. Zero-touch provisioning makes the Vertiv Avocent ACS 800 easy to install and configure, even with most third-party equipment. The console has four USB ports to support external devices and an environmental sensor port for temperature, humidity, differential pressure and leak sensors. The Vertiv Avocent ACS 800 provides secure equipment access and control for banks, retail locations, manufacturing facilities, educational institutions, and other traditional and non-traditional edge locations.
- Product Overview
- Type
- Serial
- Ports entrée
- 2 RS-232/485 serial, 4 USB 2.0, 4 Digital, Sensor
- Ports sortie
- 2 digital out
- Graphic Mode
- Internal Modem
- 0
- Service Processor support
- N/A
- Extension Distance
- N/A
- Cellular Support
- Yes, via external router
- Power Description
- Power Supply(s)
- 1
- Input Power (Maximum)
- 28W
- Interfaces/Ports
- Network Interface(s)
- 2 GB 10/100/1000BT Ethernet
- USB ports
- 4 USB 2.0
- USB Hub Support
- Yes
- Operational Conditions
- Température de fonctionnement
- 32° to 158°F (0° to 70°C)
- Humidity
- 20% to 80% noncondensing
- Storage Temperature
- -4° to 194°F (-20° to 90°C)
- Physical Characteristics
- Poids (kg)
- 2.4
- Poids (kg)
- 1.09
- Hauteur (mm)
- 1.16
- Hauteur (mm)
- 29.5
- Largeur (mm)
- 8.37
- Largeur (mm)
- 212.6
- Profondeur (mm)
- 7.16
- Profondeur (mm)
- 181.9
* Pour accéder aux téléchargements de modèles spécifiques, rendez-vous sur la page du produit en question en sélectionnant le nom de modèle dans le tableau de spécification plus haut.
Trouver votre Contact Région
Contacts Assistance Produits
Modifier
Foire aux questions (FAQ)
- Q
- How many serial port connections do Avocent ACS800 Serial Consoles support?
- A
- The ACS800 has variants that include 2, 4, and 8 serial ports along with 4 multi-purpose USB 2.0 ports.
- Q
- What serial protocols/types does the ACS800 support?
- A
- ACS Serial Consoles are equipped to support RS-232, RS-485, RS-422 protocols via RJ-45 and USB 2.0 on Type A connectors.
- Q
- How can I connect to and manage the ACS800?
- A
- In-band and out-of-band access (with network failover) are supported via (2) Gigabit Ethernet interfaces, optional v.92 analog modem and/or external 4G/LTE cellular modem. The appliance provides a web-browser based GUI and local console port for CLI and Linux Shell commands.
- Q
- Can the ACS800 be used to manage PDU and UPS systems?
- A
- Yes, the ACS800 can automatically detect and support Liebert GXT4 UPS systems as well as Rack PDUs from Vertiv (Liebert), ServerTech, ServerTech Pro, APC, Raritan and Eaton.
- Q
- How does the ACS800 provide secure access?
- A
- Users can be authenticated using TACACS+, RADIUS, LDAP/AD or local authentication. The appliance also includes a built-in firewall with Access-Control Lists (ACLs).