INFOBRIEF
Data Center Vision:
How data center infrastructure will evolve to support AI and accelerated compute

Ebook
Leverage existing air-cooling infrastructure to streamline liquid cooling solutions
Achieve peak cooling efficiency, flexibility, and performance using Vertiv™ liquid-to-refrigerant coolant distribution units (L2R CDUs).
Access resources to transform your data center and unleash AI’s potential with expert guidance.
AI imperatives and critical challenges
Explore design principles to optimize AI infrastructure and follow a roadmap for seamless implementation.
Design Principles interactive tool
Design for new builds
Rack density | Rack count | GPU count | Design ID | Cooling technology | ||
---|---|---|---|---|---|---|
NA | EMEA | ASIA | ||||
20kW | 18 | 248 | RD002![]() |
RD002E![]() |
RD002A![]() |
Air |
40kW | 10 | 248 | RD003![]() |
RD003E![]() |
RD003A![]() |
Air |
40kW | 10 | 248 | RD004![]() |
RD004E![]() |
RD004A![]() |
Air |
73kW | 52 | 1152 | RD006![]() |
RD006E![]() |
RD006A![]() |
Liquid + Air |
73kW | 110 | 2880 | RD007 | RD007E![]() |
RD007A![]() |
Liquid + Air |
132kW | 36 | 1152 | RD014![]() |
RD014E![]() |
RD014A![]() |
Liquid + Air |
132kW | 54 | 1728 | RD015![]() |
RD015E![]() |
RD015A![]() |
Liquid + Air |
132kW | 72 | 2304 | RD016![]() |
RD016E![]() |
RD016A![]() |
Liquid + Air |
75kW | 8 | 64 | RD017![]() |
RD017E![]() |
RD017A | Liquid + Air |
90kW | 12 | 576 | RD018![]() |
RD018E![]() |
RD018A | Liquid + Air |
132kW | 18 | 576 | RD019![]() |
RD019E![]() |
RD019A | Liquid + Air |
130kW | 108 | 3456 | RD020![]() |
RD020E | RD020A | Liquid + Air |
130kW | 18 | 576 | RD021![]() |
RD021E | RD021A | Liquid + Air |
29kW | 18 | 248 | RD022![]() |
RD022E | RD022A | Air |
58kW | 10 | 248 | RD024![]() |
RD024E | RD024A | Air |
132kW | 36 | 1152 | RD025![]() |
RD025E | RD025A | Liquid + Air |
132kW | 36 | 1152 | RD026![]() |
RD026E | RD026A | Liquid + Air |
269kW | 36 | 1152 | RD300![]() |
RD300E | RD300A | Liquid |
500kW | - | - | RD500 | RD500E | RD500A | Liquid |
Design optimized for retrofits
Rack density | Rack count | GPU count | Design ID | Cooling technology | ||
---|---|---|---|---|---|---|
NA | EMEA | ASIA | ||||
40kW | 4 | 128 | 4X160R![]() |
4X160RE | 4X160RA | Air |
70kW | 1 | 64 | 1L88R![]() |
1L88RE![]() |
1L88RA![]() |
Liquid + Air |
80kW | 1 | 40 | 1X80![]() |
1X80E | 1X80A | Air |
100kW | 1 | 88 | 1L100R![]() |
1L100RE![]() |
1L100RA![]() |
Liquid + Air |
100kW | 4 | 368 | 4L400R![]() |
4L400RE | 4L400RA | Liquid + Air |
100kW | 4 | 368 | 4XL400![]() |
4XL400![]() |
4XL400A![]() |
Liquid + Air |
100kW | 5 | 460 | 5L500![]() |
5L500![]() |
5L500A![]() |
Liquid + Air |
100kW | 12 | 1104 | 12XL1200 ![]() |
12XL1200![]() |
12XL1200A![]() |
Liquid + Air |
100kW | 14 | 1288 | 14L1400![]() |
14L1400![]() |
14L1400A![]() |
Liquid + Air |
132kW | 1 | - | - | 1XL132E | - | Liquid + Air |
Kickstart your AI journey.
Become a partner.


Significant advancements in AI are placing increasing demands on data centers. Vertiv's panel of experts discussed the following trends shaping the industry in 2024 and beyond.
Watch the full DCD broadcast
Rising AI demand is pushing organizations to overhaul operations, adopting new constructions or retrofits with eco-friendly tech such as liquid cooling for AI servers and efficient data center designs.

Battery energy storage systems (BESS) will cut generator use, leading to "bring your own power" models that merge capacity, reliability, and affordability for AI workloads.

Cloud and colocation providers expand to meet demand, while enterprise data centers diversify investments, focusing on modular solutions, and extending the life of legacy systems.

Gartner forecasts a 20.4% rise in global cloud spending in 2024, with 80% of CIOs boosting cyber security investment amid complex data regulations.
Join us at these events
Leading AI chip makers partner with Vertiv
Adding Vertiv expertise to the NVIDIA Partner Network
Vertiv and NVIDIA collaborated to develop a unique AI cooling solution for the COOLERCHIPS program and formalized our partnership when Vertiv joined the NVIDIA Partner Network. NVIDIA’s cutting-edge platforms need advanced infrastructure solutions. AI deployments can count on Vertiv’s leadership in power and cooling to keep their AI running no matter the cluster size.
Talk to an expert
Fill out the details to have our AI solutions consultants get back to you.
Your submission has been received!
Thank you for reaching out to us.