- NAB Show
- 2023-04-15 16:00
- 2023-04-19 16:00
- avril 15 - avril 19, 2023
- Las Vegas Convention Center, Las Vegas, Nevada,
Discount Code: We have a special discount for all our customers who register through this link and use the code: LV34576. Customers who register using that code will receive a FREE exhibit pass. But hurry! Registrations made with this guest pass code after March 31 will cost $50.
Ensuring the continuity of todays and tomorrow’s vital applications
Are you wanting to stay ahead of the trends and lead with innovation? Join us at NAB Show 2023 and celebrate 100 years of broadcast innovation. Be a part of one of the global broadcast, media and entertainment industry’s biggest events and gain expert insights from Vertiv on the infrastructure support broadcasters need to deliver content to audiences wherever and whenever they choose to consume it. Come see us in booth #W3909.
At the Vertiv booth, learn how the Vertiv can support your broadcast control rooms, editing suites, and in-stadium video displays with the following solutions:
Vertiv™ Avocent® HMX Digital High Performance KVM
The Avocent HMX Digital High Performance KVM system allows users the ability to seamlessly access and share their computing resources even when they aren’t in the same control room or office. The HMX solution provides an “at-the-desktop” experience from workstations to any computing resources attached to the HMX IP network. The system also delivers up to 4K resolution, color-accurate picture quality and fast switching, making it the preferred solution for broadcasting, sports venues and post-production environments. Learn more about the Avocent HMX High Performance KVM
Vertiv™ Avocent® ADX Platform
The Vertiv™ Avocent® ADX Platform securely and efficiently manages multiple devices, creating an enhanced user experience with its 4K over IP capability. Its secure common architecture seamlessly integrates and scales to create an open yet resilient IT management platform. The Avocent® ADX Platform can support 100+ simultaneous users, enabling automation, management, monitoring, and control of all of your devices easier than ever – all with the fastest and most feature-rich KVM experience on a single device. Learn more about the Vertiv™ Avocent® ADX Platform.
Vertiv™ Avocent® Commercial MultiViewer KVM Switch
The Vertiv™ Avocent® Standard MultiViewer KVM system is a new technology approach to current standard KVM switches. By providing full windowing capability, each target PC is displayed in a separate window and all-on-one monitor/display. With a dual head option, the Avocent® Standard MultiViewer provides the user access of up to 8 computers either on single or dual monitors. Learn more about the Vertiv™ Avocent® Standard MultiViewer KVM.
Vertiv™ Avocent® ACS 8000 serial console
The Vertiv™ Avocent® ACS 8000 serial console, deliver secure in-band and out-of-band visibility and control to downstream equipment in enterprise data centers, as well as cloud and colocation facilities. Improve secure access, control, and network management. Learn more about the Vertiv™ Avocent® ACS 8000 serial console.
Vertiv™ Geist™ Rack Transfer Switch
The Vertiv™ Geist™ Rack Transfer Switch delivers power redundancy capabilities at data center and edge sites, enabling you to ensure the continuity of IT services your business requires. Vertiv Geist RTS is available in a variety of single-phase electric and form factors, meeting more of your power needs. Learn more about Vertiv™ Geist™ Rack Transfer Switch
Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS
The Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers. Learn more about the Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS.
Follow us on Facebook, LinkedIn, Twitter and Instagram
#VertivEvents #NABSHOW @NABShow