Liebert STS2 SR 600A
For maximum availability applications, Liebert STS2 static transfer switch provides an automatic, seamless transfer between your critical load and the outputs of two independent UPS systems in a dual-bus power configuration. If the primary UPS should fail, the switch will automatically transfer the loads to the alternate UPS.
Se ha guardado este producto en su dashboard
Acaba de guardar este producto en su dashboard para verlo más tarde. Cuando ya no quiera tenerlo guardado, puede eliminar fácilmente el elemento de su dashboard.
Inicie sesión o cree una cuenta para guardar esto para más tarde
- Banca, finanzas y seguros
- Centro de datos/Coubicación/Hosting
- Educación
- Salud
- Gobierno
- Venta minorista y mayorista
Liebert STS2 SR 600A
For maximum availability applications, Liebert STS2 static transfer switch provides an automatic, seamless transfer between your critical load and the outputs of two independent UPS systems in a dual-bus power configuration. If the primary UPS should fail, the switch will automatically transfer the loads to the alternate UPS.
- Banca, finanzas y seguros
- Centro de datos/Coubicación/Hosting
- Educación
- Salud
- Gobierno
- Venta minorista y mayorista
Beneficios
Características
Especificaciones
The Liebert STS2 from Vertiv is making it easier to protect your critical equipment by giving your single cord loads the reliability of dual cord power or by providing added redundancy to your dual cord devices. With a single, space-saving unit, the Liebert STS2 static transfer switch provides automatic switching between two different AC power sources. The Liebert STS2 is available in 100A, 250A, 400A, 600A, 800A and 1,000A systems, in both 60Hz and 50Hz. Multiple input voltages are available. Designed for use in dual-bus power applications, this solution combines fast switching between AC power sources, power isolation, monitoring and grounding into a single package.
- Operating Specifications
- Amperaje
- 600 amps
- Voltaje
- 208, 480 VAC
- Peso (lbs / kg)
- 1200 lb
- Peso (lbs / kg)
- 544 kg
- Alto (pulgadas / mm)
- 69.4 in
- Alto (pulgadas / mm)
- 1763 mm
- Ancho (pulgadas / mm)
- 31.7 in
- Ancho (pulgadas / mm)
- 805 mm
- Fondo (pulgadas / mm)
- 32 in
- Fondo (pulgadas / mm)
- 813 mm
* Para ver descargas específicas de modelos, debe ir a la página de producto específica del modelo al seleccionar el nombre del modelo en el gráfico de especificaciones arriba.
Encuentre el contacto de su región
Contactos de soporte de productos
Cambiar
Preguntas Frecuentes
- Q
- Do I need a static switch in my power distribution system?
- A
- There are many ways to design a power backup and distribution system. Please reference our white paper on Emerging Power Architectures in the Reports section on this web page or consult your local sales office for suggestions on how best to leverage and compare your existing equipment, power system goals and our capabilities.
- Q
- Can the product be customized?
- A
- There are many custom solutions available for our products. Please contact your local sales office for more information.