Vertiv™ PowerBar Cast Resin
Vertiv™ PowerBar Cast Resin is a 1000 Volt, IP68 rated maintenance free busbar system for use in outdoor applications. The conductor is totally encapsulated in a fire retardant, self-extinguishing and homogenous polymer concrete. PowerBar Cast Resin ranges from 800A to 6300A and is available in multiple configurations including neutral, double neutral and earth.
Se ha guardado este producto en su dashboard
Acaba de guardar este producto en su dashboard para verlo más tarde. Cuando ya no quiera tenerlo guardado, puede eliminar fácilmente el elemento de su dashboard.
Inicie sesión o cree una cuenta para guardar esto para más tarde
Vertiv™ PowerBar Cast Resin
Vertiv™ PowerBar Cast Resin is a 1000 Volt, IP68 rated maintenance free busbar system for use in outdoor applications. The conductor is totally encapsulated in a fire retardant, self-extinguishing and homogenous polymer concrete. PowerBar Cast Resin ranges from 800A to 6300A and is available in multiple configurations including neutral, double neutral and earth.