Liebert Chilled Water Air Handler
The Liebert Chilled Water Air Handler provides high efficiency with elevated water loop temperatures and waterside or airside economizers.
Se ha guardado este producto en su dashboard
Acaba de guardar este producto en su dashboard para verlo más tarde. Cuando ya no quiera tenerlo guardado, puede eliminar fácilmente el elemento de su dashboard.
Inicie sesión o cree una cuenta para guardar esto para más tarde
Liebert Chilled Water Air Handler
The Liebert Chilled Water Air Handler provides high efficiency with elevated water loop temperatures and waterside or airside economizers.
Beneficios
Características
Especificaciones
Liebert Chilled Water Air Handlers can be used with wireless rack sensors and the Liebert iCOM-S™ system control to ensure that all system components are optimized for efficiency and availability. Liebert iCOM control algorithms continuously process readings from the rack inlet sensors to ensure optimal air flow through the system while supply air sensors are used to control the unit cooling capacity. Dampers or exhaust fans are automatically adjusted by the Liebert iCOM unit control, which also harmonizes the operation of multiple air handling units to eliminate conflicts in temperature, airflow and humidity.
- Technical Specifications
- Flujo de aire nominal [CFM]
- 20,000-80,000+