Vertiv™ CoolChip CDU
Designed to support liquid cooling within high density environments, the Vertiv CoolChip CDU is the next generation of coolant distribution units. They are suitable for direct-to-chip and rear door cooling applications that offer easy, cost-effective deployment in any data center. The Vertiv CoolChip CDU family offers multiple system designs that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. Select between in-rack, in-row, or perimeter-based designs as well as liquid-to-liquid or liquid-to-air heat exchangers.
Se ha guardado este producto en su dashboard
Acaba de guardar este producto en su dashboard para verlo más tarde. Cuando ya no quiera tenerlo guardado, puede eliminar fácilmente el elemento de su dashboard.
Inicie sesión o cree una cuenta para guardar esto para más tarde
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Vertiv™ CoolChip CDU
Designed to support liquid cooling within high density environments, the Vertiv CoolChip CDU is the next generation of coolant distribution units. They are suitable for direct-to-chip and rear door cooling applications that offer easy, cost-effective deployment in any data center. The Vertiv CoolChip CDU family offers multiple system designs that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. Select between in-rack, in-row, or perimeter-based designs as well as liquid-to-liquid or liquid-to-air heat exchangers.
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Especificaciones
As data centers adopt liquid cooling, fitting in new coolant distribution infrastructure can be a serious challenge. From hyperscale and colocation environments to edge applications, the Vertiv CoolChip CDU (the next generation of the Vertiv™ Liebert® XDU family) simplifies your work with the flexibility to support rear door heat exchangers or direct to chip liquid cooling. The Vertiv CoolChip CDU’s compact footprint allows for in-rack, end of row, or perimeter placement options. When you incorporate the Vertiv CoolChip CDU, you can easily distribute coolant to efficiently manage power dense deployments with liquid-to-liquid heat exchange up to 100 kw, 450 kW, 600 kW, or 1,350 KW, and liquid-to-air heat exchange up to 70kW. The Vertiv CoolChip CDU provides a compact footprint for deployment flexibility, efficient coolant distribution to manage power dense applications, precise temperature control to eliminate thermal shock, redundant pumps and dual power feeds for reliable operation, and remote monitoring and communications for added peace of mind.
Vertiv™ Liebert® XDU070 Coolant Distribution Unit
|
|||||
---|---|---|---|---|---|
70.0 kW at 11C approach temperature difference | 10,100 m3/h (5,945 CFM) | 91 in | 24 in | 48 in | 899 lbs |
Ver más información del producto | |||||
Liebert® XDU450 Coolant Distribution Unit
|
|||||
453 kW at 7.2 °F (4.0 °C) | N/A | 74.8 in | 23.6 in | 41 in | 848 lbs |
Ver más información del producto | |||||
Liebert® XDU1350 Coolant Distribution Unit
|
|||||
1368 kW at 7.2°F (4°C) | N/A | 684 in | 35.4 in | 48.9 in | 1431 lbs |
Ver más información del producto | |||||
Vertiv™ CoolChip CDU, 600
|
|||||
600kW at 7.2 F (4.0 C) approach temperature difference | N/A | 78.7 in | 23.6 in | 47.2 in | 1058 lbs |
Ver más información del producto | |||||
Vertiv™ CoolChip CDU, 100
|
|||||
N/A | 6.8 in; 4RU | 17.5 in | 34.2 in | 130 lbs | |
Ver más información del producto |
Beneficios
Características
- Liebert® XDU450 Coolant Distribution Unit Application and Planning Guide (SL-70616)
- Liebert® XDU1350 Coolant Distribution Unit Operation and Maintenance Manual (SL-70619)
- Liebert® XDU1350 Coolant Distribution Unit Installation and Commissioning Guide (SL-70625)
- Vertiv™ CoolChip CDU 600 Installation and Commissioning Guide SL-07625.pdf
- Vertiv™ Liebert® XDU1350 Coolant Distribution Unit Operation and Maintenance Manual XDU1350B SL-71310.pdf
- Vertiv™ CoolChip CDU 600 Operation and Maintenance Guide SL-07626.pdf
- Liebert® XDU070 Operating and Maintenance Guide SL-71112
- Guidelines for Deployment of Single Phase Technology Cooling System SL-80056.pdf
- Vertiv™ CoolChip CDU 600 Application Guide SL-07624
- Vertiv™ Liebert® XDU1350 Coolant Distribution Unit Application and Planning Guide XDU1350B SL-71309
- Vertiv™ Liebert® XDU070 Coolant Distribution Unit (Liquid to Air) Application and Planning Guide SL-71111.pdf
- Liebert® XDU450 Coolant Distribution Unit Operation and Maintenance Manual (SL-70617)
- Liebert® XDU070 Coolant Distribution Unit Installation and Commissioning Guide (SL-71110)
* Para ver descargas específicas de modelos, debe ir a la página de producto específica del modelo al seleccionar el nombre del modelo en el gráfico de especificaciones arriba.