The page you're viewing is for Spanish (EMEA) region.

Trabajar con un representante de Vertiv te permite configurar diseños complejos para adaptarlos a tus necesidades únicas. Si eres una empresa que busca orientación técnica para un gran proyecto, Vertiv puede proporcionarte el apoyo que necesitas.

Más información

Muchos clientes trabajan con un partner reseller de Vertiv para comprar productos Vertiv para sus aplicaciones de TI. Los partners tienen una amplia formación y experiencia, y están en una posición única para especificar, vender y dar soporte a soluciones completas de TI e infraestructura utilizando productos Vertiv.

Buscar un reseller

¿Ya sabes lo que necesitas? ¿Quieres la comodidad de comprar y enviar de manera online?‎ Algunas categorías de productos Vertiv pueden adquirirse a través de un reseller online.


Encuentra un reseller online

¿Necesitas ayuda para elegir un producto? Habla con un especialista de Vertiv altamente cualificado para que te ayude a encontrar la solución adecuada para ti.



Ponte en contacto con un especialista de Vertiv

The page you're viewing is for Spanish (EMEA) region.

Vertiv Avocent SwitchView Desktop KVM for Multiple Computer Connectivity

The Vertiv Avocent SwitchView desktop KVM is ideal for environments where it is essential to monitor and manage data across multiple computers. It eliminates the need for multiple keyboards, videos, and mice in accessing data.

This KVM switch comes in either a single or dual head version with a Universal video connector that supports DP, HDMI, and DVI-D for resolutions up to UHD 4K. The SwitchView KVM desktop switch comes with independent audio and USB switching as well as multiple USB 3.0 accessory ports making transfer of data easy and simple.

Vertiv Avocent SwitchView Matrix Reduces Operating Expenses and Increases Productivity

Through the elimination of multiple KVM peripherals and reduction in desk clutter, the Vertiv Avocent SwitchView Matrix increases productivity and reduces operating expenses for organizations. It also enhances the ability of users to multi-task by keeping two systems in the user’s field of vision at any given time.

The SwitchView desktop KVM Matrix comes as either a 4 or 8 port switch with a universal video connector that supports DP, HDMI, and DVI-D for resolutions up to UHD 4K. With this flexibility, users are not locked in to input and output display types and reduces the need for multiple types of cables. It supports Cursor Navigation Switching (CNS) which allows users to seamlessly transition between active computers when moving the cursor across screen borders. Through the availability of multiple USB 3.0 ports, users can easily connect to external USM devices for quick data transfer.



The SwitchView Desktop KVM

  • Assures image quality is highly accurate and video plays at the highest definition possible
  • Allows text and files to be copied from one system to another
  • Seamlessly transitions KM control between computers when moving cursor across screen borders
  • Lets users freeze audio and USB 3.0 accessories while simultaneously working on a different system
  • Provides easy connectivity to external USB devices for quick data transfer
  • Bundles video, USB keyboard/mouse, audio and mic to reduce cable clutter



The SwitchView Desktop Matrix KVM

  • Assures image quality is highly accurate and video plays at the highest definition possible
  • Allows for instantaneous interaction with two active computers
  • Allows text and files to be copied from one system to another
  • Seamlessly transitions KM control between computers when moving cursor across screen borders
  • Lets users freeze audio and USB 3.0 accessories while simultaneously working on a different system
  • Provides easy connectivity to external USB devices for quick data transfer
  • Bundles video, USB keyboard/mouse, audio and mic to reduce cable clutter
PARTNERS
Descripción general
Inicio de sesión de partners

Idioma y ubicación