![](/4aaaf5/globalassets/images/on-page-image/1600x480/1600x480_gettyimages-1131198395_327459_0.jpg)
GXT5 Accessories by Model
GXT5-500LVRT2UXL
GXT5-500LVRT2UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC36VRT2U |
External Battery Cabinet |
4114280 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC36VRT2U |
Replacement Battery Kit |
|
GXT5-36VBATKIT |
Replacement Battery Kit |
Maintenance Bypass with Power Distribution |
|
MP2-115A |
MicroPOD with NEMA 5-15P input and (8) NEMA 5-15R output |
Management and Monitoring |
|
RDU101 |
Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP. |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
2UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
WMBKT2U |
Wall-mount bracket for 2U UPS, black |
WMBKT2USS |
Wall-mount bracket for 2U UPS, stainless steel |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-500120 |
500VA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
SUGXT-1K3K |
Power Startup Service |
SUGXT-1K3KRMV |
Power Startup Service with Removal |
PEPGXT-1K5YR |
Power Emergency Service |
PEPGXT-1KLF |
Power Emergency Service with LIFE™ |
PPAPGXT-1K3K |
Power Assurance Package |
PAPGXT-1K3KLF |
Power Assurance Package with LIFE™ |
PAPGXT-1K3KRMV |
Power Assurance Package with Removal |
PAPGXT-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
GXT5-750LVRT2UXL
GXT5-750LVRT2UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC36VRT2U |
External Battery Cabinet |
4114280 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC36VRT2U |
Replacement Battery Kit |
|
GXT5-36VBATKIT |
Replacement Battery Kit |
Maintenance Bypass with Power Distribution |
|
MP2-115HW |
Micropod with Hardwired utility input, 5-15R to UPS input, and 5-15P to UPS output |
MP2-115A |
Micropod with 5-15P utility input, 5-15R to UPS input, and 5-15P to UPS output |
Management and Monitoring |
|
RDU101 |
Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP. |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
2UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
WMBKT2U |
Wall-mount bracket for 2U UPS, black |
WMBKT2USS |
Wall-mount bracket for 2U UPS, stainless steel |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-750120 |
1kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PPAPGXT-1K3K |
Power Assurance Package |
PAPGXT-1K3KLF |
Power Assurance Package with LIFE™ |
PAPGXT-1K3KRMV |
Power Assurance Package with Removal |
PAPGXT-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-1K3K |
Power Startup Service |
SUGXT-1K3KRMV |
Power Startup Service with Removal |
PEPGXT-1K5YR |
Power Emergency Service |
PEPGXT-1KLF |
Power Emergency Service with LIFE™ |
GXT5-1000LVRT2UXL
GXT5-1000LVRT2UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC36VRT2U |
External Battery Cabinet |
4114280 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC36VRT2U |
Replacement Battery Kit |
|
GXT5-36VBATKIT |
Replacement Battery Kit |
Maintenance Bypass with Power Distribution |
|
MP2-115HW |
Micropod with Hardwired utility input, 5-15R to UPS input, and 5-15P to UPS output |
MP2-115A |
Micropod with 5-15P utility input, 5-15R to UPS input, and 5-15P to UPS output |
Management and Monitoring |
|
RDU101 |
Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP. |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
2UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
WMBKT2U |
Wall-mount bracket for 2U UPS, black |
WMBKT2USS |
Wall-mount bracket for 2U UPS, stainless steel |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-1000120 |
1kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PPAPGXT-1K3K |
Power Assurance Package |
PAPGXT-1K3KLF |
Power Assurance Package with LIFE™ |
PAPGXT-1K3KRMV |
Power Assurance Package with Removal |
PAPGXT-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-1K3K |
Power Startup Service |
SUGXT-1K3KRMV |
Power Startup Service with Removal |
PEPGXT-1K5YR |
Power Emergency Service |
PEPGXT-1KLF |
Power Emergency Service with LIFE™ |
GXT5-1500LVRT2UXL
GXT5-1500LVRT2UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC48VRT2U |
External Battery Cabinet |
4114281 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC48VRT2U |
Replacement Battery Kit |
|
GXT5-48VBATKIT |
Replacement Battery Kit |
Maintenance Bypass with Power Distribution |
|
MP2-115HW |
Micropod with Hardwired utility input, 5-15R to UPS input, and 5-15P to UPS output |
MP2-115A |
Micropod with 5-15P utility input, 5-15R to UPS input, and 5-15P to UPS output |
Management and Monitoring |
|
RDU101 |
Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP. |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
2UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
WMBKT2U |
Wall-mount bracket for 2U UPS, black |
WMBKT2USS |
Wall-mount bracket for 2U UPS, stainless steel |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-1500120 |
1.5kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PPAPGXT-1K3K |
Power Assurance Package |
PAPGXT-1K3KLF |
Power Assurance Package with LIFE™ |
PAPGXT-1K3KRMV |
Power Assurance Package with Removal |
PAPGXT-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-1K3K |
Power Startup Service |
SUGXT-1K3KRMV |
Power Startup Service with Removal |
PEPGXT-15005YR |
Power Emergency Service |
PEPGXT-1500LF |
Power Emergency Service with LIFE™ |
GXT5-2000LVRT2UXL
GXT5-2000LVRT2UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC48VRT2U |
External Battery Cabinet |
4114281 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC48VRT2U |
Replacemnet Battery Kit |
|
GXT5-48VBATKIT |
Replacement Battery Kit |
Maintenance Bypass with Power Distribution |
|
MP2-120HW |
MicroPOD with Hardwired input and Hardwired output |
MP2-120C |
MicroPOD with NEMA 5-20P input and (8) NEMA 5-15/20R output |
MP2-120E |
MicroPOD with NEMA 5-20P input and (4) NEMA 5-15/20R, (1) NEMA L5-20R output |
Management and Monitoring |
|
RDU101 |
Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP. |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
2UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
WMBKT2U |
Wall-mount bracket for 2U UPS, black |
WMBKT2USS |
Wall-mount bracket for 2U UPS, stainless steel |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-2000120 |
2kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PPAPGXT-1K3K |
Power Assurance Package |
PAPGXT-1K3KLF |
Power Assurance Package with LIFE™ |
PAPGXT-1K3KRMV |
Power Assurance Package with Removal |
PAPGXT-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-1K3K |
Power Startup Service |
SUGXT-1K3KRMV |
Power Startup Service with Removal |
PEPGXT-20005YR |
Power Emergency Service |
PEPGXT-2000LF |
Power Emergency Service with LIFE™ |
GXT5-3000LVRT2UXL
GXT5-3000LVRT2UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC72VRT2U |
External Battery Cabinet |
4114282 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC72VRT2U |
Replacement Battery Kit |
|
GXT5-72VBATKIT |
Replacement Battery Kit |
Maintenance Bypass with Power Distribution |
|
MP2-130HW |
MicroPOD with Hardwired input and Hardwired output |
MP2-130C |
MicroPOD with NEMA L5-30P input and(8) NEMA 5-20R output |
MP2-130E |
MicroPOD with NEMA L5-30P input and (2) NEMA 5-15/20R, (1) NEMA L5-30R, (4) NEMA 5-15/20R output |
MP2-130P |
MicroPOD with NEMA L5-30P input and (4) NEMA 5-15R, (2) NEMA L5-20R output |
Management and Monitoring |
|
RDU101 |
Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP. |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
2UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
WMBKT2U |
Wall-mount bracket for 2U UPS, black |
WMBKT2USS |
Wall-mount bracket for 2U UPS, stainless steel |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-3000120 |
3kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PPAPGXT-1K3K |
Power Assurance Package |
PAPGXT-1K3KLF |
Power Assurance Package with LIFE™ |
PAPGXT-1K3KRMV |
Power Assurance Package with Removal |
PAPGXT-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-1K3K |
Power Startup Service |
SUGXT-1K3KRMV |
Power Startup Service with Removal |
PEPGXT-30005YR |
Power Emergency Service |
PEPGXT-3000LF |
Power Emergency Service with LIFE™ |
GXT5-3KL620RT2UXL
GXT5-3KL620RT2UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC72VRT2U |
External Battery Cabinet |
4114282 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC72VRT2U |
Replacement Battery Kit |
|
GXT5-72VBATKIT |
Replacement Battery Kit |
Maintenance Bypass with Power Distribution |
|
MP2-220N |
L6-20P input and (2) NEMA L6-15R, (2) NEMA L6-20R output |
Management and Monitoring |
|
RDU101 |
Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP. |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Step-Down Transformer Distribution Unit |
|
TDU-3500RTL620 |
NEMA L6-20P input and (2) NEMA L5-20R, (8) NEMA 5-15/20R output |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
2UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
WMBKT2U |
Wall-mount bracket for 2U UPS, black |
WMBKT2USS |
Wall-mount bracket for 2U UPS, stainless steel |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-3KL620 |
3kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PPAPGXT-1K3K |
Power Assurance Package |
PAPGXT-1K3KLF |
Power Assurance Package with LIFE™ |
PAPGXT-1K3KRMV |
Power Assurance Package with Removal |
PAPGXT-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-1K3K |
Power Startup Service |
SUGXT-1K3KRMV |
Power Startup Service with Removal |
PEPGXT-30005YR |
Power Emergency Service |
PEPGXT-3000LF |
Power Emergency Service with LIFE™ |
GXT5-3KL630RT2UXL
GXT5-3KL630RT2UXL
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC72VRT2U |
External Battery Cabinet |
4114282 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC72VRT2U |
Replacement Battery Kit |
|
GXT5-72VBATKIT |
Replacement Battery Kit |
Optional MicroPOD |
|
GXT5-03KPOD01 |
3U MicroPOD Maintenance Bypass for GXT5-3KL630RT2UXL |
Management and Monitoring |
|
RDU101 |
Enables communication between Vertiv™ products such as Power Insight and LIFE™ Services. It provides web access, data via SNMP and Modbus TCP for Vertiv equipment. Environmental sensor data is provided via web and SNMP. |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
2UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
2POSTRMKIT |
Front flush or center mount 2 post rack mounting kit; 4 piece design |
WMBKT2U |
Wall-mount bracket for 2U UPS, black |
WMBKT2USS |
Wall-mount bracket for 2U UPS, stainless steel |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-3KL630 |
3kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PPAPGXT-1K3K |
Power Assurance Package |
PAPGXT-1K3KLF |
Power Assurance Package with LIFE™ |
PAPGXT-1K3KRMV |
Power Assurance Package with Removal |
PAPGXT-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-1K3K |
Power Startup Service |
SUGXT-1K3KRMV |
Power Startup Service with Removal |
PEPGXT-30005YR |
Power Emergency Service |
PEPGXT-3000LF |
Power Emergency Service with LIFE™ |
GXT5-5000MVRT4UXLN
GXT5-5000MVRT4UXLN
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC144VRT2U |
External Battery Cabinet |
4114284 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC144VRT2U |
Replacement Battery Kit |
|
GXT5-144VBATKIT |
Replacement Battery Kit |
Maintenance Bypass with Power Distribution |
|
PD5-001 |
For GXT5 5kVA/6kVA Models - L14-30P input and (4) NEMA 5-15/20R, (1) NEMA L14-30R, (1) NEMA L6-30R output |
PD5-002 |
For GXT5 5kVA/6kVA Models - L14-30P input and (2) NEMA L6-20R, (2) NEMA 5-15/20R output |
PD5-003 |
For GXT5 5kVA/6kVA Models - L14-30P input and (2) NEMA L6-30R, (4) NEMA 5-15/20R output |
PD5-004 |
For GXT5 5kVA/6kVA Models - L14-30P input and (4) NEMA L5-20R, (2) NEMA L5-30R output |
PD5-005 |
For GXT5 5kVA/6kVA Models - L14-30P input and (4) NEMA L5-20R, (2) NEMA L6-30R output |
PD5-006 |
For GXT5 5kVA/6kVA Models - L14-30P input and (4) NEMA L6-20R output |
Management and Monitoring |
|
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
4UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-5KMV |
5kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PAPGXT-5K6K |
Power Assurance Package |
PAPGXT-5K6KLF |
Power Assurance Package with LIFE™ |
PAPGXT-5K6KRMV |
Power Assurance Package with Removal |
PAPGXT-5K6KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-5-6U7 |
Power Startup Service |
SUGXT-5-6U7RMV |
Power Startup Service with Removal |
PEPGXT-5K6K5YR |
Power Emergency Service |
PEPGXT-5K6KLF |
Power Emergency Service with LIFE™ |
GXT5-5000HVRT5UXLN
GXT5-5000HVRT5UXLN
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC192VRT3U |
External Battery Cabinet |
25060591 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC192VRT2U |
Replacement Battery Kit |
|
GXT5-192VBATKIT |
Replacement Battery Kit |
Maintenance Bypass with Power Distribution |
|
PD5-201 |
Hardwired input and NEMA (2) IEC C19, (6) IEC C13 output |
Management and Monitoring |
|
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Step-Down Transformer Distribution Unit |
|
TDU-3500RTL620 |
NEMA L6-20P input and (2) NEMA L5-20R, (8) NEMA 5-15/20R output |
TDU-4000RTL630 |
NEMA L6-20P input and (2) NEMA L5-20R, (8) NEMA 5-15/20R output |
TDU-6000RTL630 |
NEMA L6-30P input and (2) NEMA L5-30R, (8) NEMA 5-15/20R output |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
4UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-5KHV |
5kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PAPGXT-5K6K |
Power Assurance Package |
PAPGXT-5K6KLF |
Power Assurance Package with LIFE™ |
PAPGXT-5K6KRMV |
Power Assurance Package with Removal |
PAPGXT-5K6KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-5-6U7 |
Power Startup Service |
SUGXT-5-6U7RMV |
Power Startup Service with Removal |
PEPGXT-5K6K5YR |
Power Emergency Service |
PEPGXT-5K6KLF |
Power Emergency Service with LIFE™ |
GXT5-6000MVRT4UXLN
GXT5-6000MVRT4UXLN
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC144VRT2U |
External Battery Cabinet |
4114284 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC144VRT2U |
Replacement Battery Kit |
|
GXT5-144VBATKIT |
Replacement Battery Kit |
Maintenance Bypass with Power Distribution |
|
PD5-001 |
For GXT5 5kVA/6kVA Models - L14-30P input and (4) NEMA 5-15/20R, (1) NEMA L14-30R, (1) NEMA L6-30R output |
PD5-002 |
For GXT5 5kVA/6kVA Models - L14-30P input and (2) NEMA L6-20R, (2) NEMA 5-15/20R output |
PD5-003 |
For GXT5 5kVA/6kVA Models - L14-30P input and (2) NEMA L6-30R, (4) NEMA 5-15/20R output |
PD5-004 |
For GXT5 5kVA/6kVA Models - L14-30P input and (4) NEMA L5-20R, (2) NEMA L5-30R output |
PD5-005 |
For GXT5 5kVA/6kVA Models - L14-30P input and (4) NEMA L5-20R, (2) NEMA L6-30R output |
PD5-006 |
For GXT5 5kVA/6kVA Models - L14-30P input and (4) NEMA L6-20R output |
Management and Monitoring |
|
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
4UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-6KMV |
6kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PAPGXT-5K6K |
Power Assurance Package |
PAPGXT-5K6KLF |
Power Assurance Package with LIFE™ |
PAPGXT-5K6KRMV |
Power Assurance Package with Removal |
PAPGXT-5K6KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-5-6U7 |
Power Startup Service |
SUGXT-5-6U7RMV |
Power Startup Service with Removal |
PEPGXT-5K6K5YR |
Power Emergency Service |
PEPGXT-5K6KLF |
Power Emergency Service with LIFE™ |
GXT5-6KL630RT5UXLN
GXT5-6KL630RT5UXLN
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC192VRT3U |
External Battery Cabinet |
25060591 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC192VRT2U |
Replacement Battery Kit |
|
GXT5-192VBATKIT |
Replacement Battery Kit |
Maintenance Bypass with Power Distribution |
|
PD5-201 |
Hardwired input and NEMA (2) IEC C19, (6) IEC C13 output |
Step-Down Transformer Distribution Unit |
|
TDU-4000RTL630 |
NEMA L6-20P input and (2) NEMA L5-20R, (8) NEMA 5-15/20R output |
TDU-6000RTL630 |
NEMA L6-30P input and (2) NEMA L5-30R, (8) NEMA 5-15/20R output |
Management and Monitoring |
|
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
4UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Extended Warranty |
|
2WEGXT-6KL630 |
6kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PAPGXT-5K6K |
Power Assurance Package |
PAPGXT-5K6KLF |
Power Assurance Package with LIFE™ |
PAPGXT-5K6KRMV |
Power Assurance Package with Removal |
PAPGXT-1K3KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-5-6U7 |
Power Startup Service |
SUGXT-5-6U7RMV |
Power Startup Service with Removal |
PEPGXT-5K6K5YR |
Power Emergency Service |
PEPGXT-5K6KLF |
Power Emergency Service with LIFE™ |
GXT5-8000MVRT6UXLN
GXT5-8000MVRT6UXLN
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC288VRT4U |
External Battery Cabinet |
25060660 |
Extension Cable - EBC to UPS, 6ft/1.8M, for EBC288VRT4U |
Replacement Battery Kit |
|
GXT5-288VBATKIT |
Replacement Battery Kit |
Management and Monitoring |
|
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Power Distribution |
|
PD2-101 |
Power distribution with (8) NEMA 5-20R, (2) NEMA L5-60R outputs |
PD2-102 |
Power distribution with (4) NEMA 5-20R, (4) NEMA L6-20R outputs |
PD2-103 |
Power distribution with (4) NEMA 5-20R, (2) NEMA L6-30R outputs |
PD2-104 |
Power distribution with (4) NEMA 5-20R, (2) L6-30R, (2) L6-20R outputs |
PD2-105 |
Power distribution with (4) NEMA 5-30R, (2) 5-20R, (2) L5-20R outputs |
PD2-106 |
Power distribution with (4) NEMA L5-20R, (4) L6-20R outputs |
PD2-107 |
Power distribution with (4) NEMA L5-20R, (4) 5-20R outputs |
PD2-108 |
Power distribution with (2) NEMA L6-30R, (2) L6-20R outputs |
PD2-109 |
Power distribution with (2) NEMA L14-30R outputs |
PD2-200 |
Power distribution with (4) IEC320-C19, (4) IEC320-C13 outputs (Note: IEC outlets are 200-240 volts) |
PD2-201 |
Power distribution with (2) IEC320-C19, (8) IEC320-C13 outputs (Note: IEC outlets are 200-240 volts) |
PD2-202 |
Power distribution with (12) IEC320-C13 outputs (Note: IEC outlets are 200-240 volts) |
PD2-203 |
Power distribution with (2) IEC309-32A, (3) IEC320-C13 outputs (Note: IEC outlets are 200-240 volts) |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
4UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-8KMV |
8kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PAPGXT-8-10K |
Power Assurance Package |
PAPGXT-8-10KLF |
Power Assurance Package with LIFE™ |
PAPGXT-8-10KRMV |
Power Assurance Package with Removal |
PAPGXT-8-10KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-8-10U7 |
Power Startup Service |
SUGXT-8-10U7RMV |
Power Startup Service with Removal |
PEPGXT-8-10K5YR |
Power Emergency Service |
PEPGXT-8K10KLF |
Power Emergency Service with LIFE™ |
GXT5-8000HVRT5UXLN
GXT5-8000HVRT5UXLN
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC192VRT3U |
External Battery Cabinet |
25060591 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC192VRT2U |
Replacement Battery Kit |
|
GXT5-192VBATKIT |
Replacement Battery Kit |
GXT5 HV Maintenance Bypass and Output Power Distribution Accessory |
|
PD5-202 |
Hardwired input and NEMA (2) IEC C19, (4) IEC C13 output |
Management and Monitoring |
|
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Step-Down Transformer Distribution Unit |
|
TDU-3500RTL620 |
NEMA L6-20P input and (2) NEMA L5-20R, (8) NEMA 5-15/20R output |
TDU-4000RTL630 |
NEMA L6-20P input and (2) NEMA L5-20R, (8) NEMA 5-15/20R output |
TDU-6000RTL630 |
NEMA L6-30P input and (2) NEMA L5-30R, (8) NEMA 5-15/20R output |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
4UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-8KHV |
8kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PAPGXT-8-10K |
Power Assurance Package |
PAPGXT-8-10KLF |
Power Assurance Package with LIFE™ |
PAPGXT-8-10KRMV |
Power Assurance Package with Removal |
PAPGXT-8-10KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-8-10U7 |
Power Startup Service |
SUGXT-8-10U7RMV |
Power Startup Service with Removal |
PEPGXT-8-10K5YR |
Power Emergency Service |
PEPGXT-8K10KLF |
Power Emergency Service with LIFE™ |
GXT5-10KMVRT6UXLN
GXT5-10KMVRT6UXLN
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC288VRT4U |
External Battery Cabinet |
25060660 |
Extension Cable - EBC to UPS, 6ft/1.8M, for EBC288VRT4U |
Replacement Battery Kit |
|
GXT5-288VBATKIT |
Replacement Battery Kit |
Management and Monitoring |
|
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Power Distribution |
|
PD2-101 |
Power distribution with (8) NEMA 5-20R, (2) NEMA L5-60R outputs |
PD2-102 |
Power distribution with (4) NEMA 5-20R, (4) NEMA L6-20R outputs |
PD2-103 |
Power distribution with (4) NEMA 5-20R, (2) NEMA L6-30R outputs |
PD2-104 |
Power distribution with (4) NEMA 5-20R, (2) L6-30R, (2) L6-20R outputs |
PD2-105 |
Power distribution with (4) NEMA 5-30R, (2) 5-20R, (2) L5-20R outputs |
PD2-106 |
Power distribution with (4) NEMA L5-20R, (4) L6-20R outputs |
PD2-107 |
Power distribution with (4) NEMA L5-20R, (4) 5-20R outputs |
PD2-108 |
Power distribution with (2) NEMA L6-30R, (2) L6-20R outputs |
PD2-109 |
Power distribution with (2) NEMA L14-30R outputs |
PD2-200 |
Power distribution with (4) IEC320-C19, (4) IEC320-C13 outputs (Note: IEC outlets are 200-240 volts) |
PD2-201 |
Power distribution with (2) IEC320-C19, (8) IEC320-C13 outputs (Note: IEC outlets are 200-240 volts) |
PD2-202 |
Power distribution with (12) IEC320-C13 outputs (Note: IEC outlets are 200-240 volts) |
PD2-203 |
Power distribution with (2) IEC309-32A, (3) IEC320-C13 outputs (Note: IEC outlets are 200-240 volts) |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
4UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-10KMV |
10kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PAPGXT-8-10K |
Power Assurance Package |
PAPGXT-8-10KLF |
Power Assurance Package with LIFE™ |
PAPGXT-8-10KRMV |
Power Assurance Package with Removal |
PAPGXT-8-10KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-8-10U7 |
Power Startup Service |
SUGXT-8-10U7RMV |
Power Startup Service with Removal |
PEPGXT-8-10K5YR |
Power Emergency Service |
PEPGXT-8K10KLF |
Power Emergency Service with LIFE™ |
GXT5-10KHVRT5UXLN
GXT5-10KHVRT5UXLN
Part Number | Description |
---|---|
External Battery Cabinet |
|
GXT5-EBC192VRT3U |
External Battery Cabinet |
25060591 |
Extension Cable - EBC to UPS, 6ft/1800mm, for GXT5-EBC192VRT2U |
Replacement Battery Kit |
|
GXT5-192VBATKIT |
Replacement Battery Kit |
GXT5 HV Maintenance Bypass and Output Power Distribution Accessory |
|
PD5-202 |
Hardwired input and NEMA (2) IEC C19, (4) IEC C13 output |
Management and Monitoring |
|
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Step-Down Transformer Distribution Unit |
|
TDU-3500RTL620 |
NEMA L6-20P input and (2) NEMA L5-20R, (8) NEMA 5-15/20R output |
TDU-4000RTL630 |
NEMA L6-20P input and (2) NEMA L5-20R, (8) NEMA 5-15/20R output |
TDU-6000RTL630 |
NEMA L6-30P input and (2) NEMA L5-30R, (8) NEMA 5-15/20R output |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS600 |
Center-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
4UTELECOMRKIT |
Center mount only 2 post rack mounting kit for 19" wide telecom/relay racks |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-10KHV |
10kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PAPGXT-8-10K |
Power Assurance Package |
PAPGXT-8-10KLF |
Power Assurance Package with LIFE™ |
PAPGXT-8-10KRMV |
Power Assurance Package with Removal |
PAPGXT-8-10KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT-8-10U7 |
Power Startup Service |
SUGXT-8-10U7RMV |
Power Startup Service with Removal |
PEPGXT-8-10K5YR |
Power Emergency Service |
PEPGXT-8K10KLF |
Power Emergency Service with LIFE™ |
GXT5-15KMVRT11UXLN
GXT5-15KMVRT11UXLN
Part Number | Description |
---|---|
External Battery Cabinet |
|
2 x GXT5-EBC288VRT4U |
External Battery Cabinet |
25060660 |
Extension Cable - EBC to UPS, 6ft/1.8M, for EBC288VRT4U |
Replacement Battery Kit |
|
2 x GXT5-288VBATKIT |
Replacement Battery Kit |
Management and Monitoring |
|
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Maintenance Bypass with Power Distribution |
|
VMBC-20KMVRT4U |
Hardwired input with (3) L14-30R, Hardwired output |
Power Distribution |
|
PD2-101 |
Power distribution with (8) NEMA 5-20R, (2) NEMA L5-60R outputs |
PD2-102 |
Power distribution with (4) NEMA 5-20R, (4) NEMA L6-20R outputs |
PD2-103 |
Power distribution with (4) NEMA 5-20R, (2) NEMA L6-30R outputs |
PD2-104 |
Power distribution with (4) NEMA 5-20R, (2) L6-30R, (2) L6-20R outputs |
PD2-105 |
Power distribution with (4) NEMA 5-30R, (2) 5-20R, (2) L5-20R outputs |
PD2-106 |
Power distribution with (4) NEMA L5-20R, (4) L6-20R outputs |
PD2-107 |
Power distribution with (4) NEMA L5-20R, (4) 5-20R outputs |
PD2-108 |
Power distribution with (2) NEMA L6-30R, (2) L6-20R outputs |
PD2-109 |
Power distribution with (2) NEMA L14-30R outputs |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-15KMV |
15kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PAPGXT15-20K |
Power Assurance Package |
PAPGXT15-20KLF |
Power Assurance Package with LIFE™ |
PAPGXT15-20KRMV |
Power Assurance Package with Removal |
PAPGXT15-20KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT15-20MF |
Power Startup Services M-F, 8-5 |
SUGXT15-20U7 |
Power Startup Service 7x24 |
SUGXT15-20U7RMV |
Power Startup Service with Removal 7x24 |
PEPGXT15-20K5YR |
Power Emergency Service |
PEPGXT15-20KLF |
Power Emergency Service with LIFE™ |
GXT5-20KMVRT11UXLN
GXT5-20KMVRT11UXLN
Part Number | Description |
---|---|
External Battery Cabinet |
|
2 x GXT5-EBC288VRT4U |
External Battery Cabinet |
25060660 |
Extension Cable - EBC to UPS, 6ft/1.8M, for EBC288VRT4U |
Replacement Battery Kit |
|
2 x GXT5-288VBATKIT |
Replacement Battery Kit |
Management and Monitoring |
|
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Maintenance Bypass with Power Distribution |
|
VMBC-20KMVRT4U |
Hardwired input with (3) L14-30R, Hardwired output |
Power Distribution |
|
PD2-101 |
Power distribution with (8) NEMA 5-20R, (2) NEMA L5-60R outputs |
PD2-102 |
Power distribution with (4) NEMA 5-20R, (4) NEMA L6-20R outputs |
PD2-103 |
Power distribution with (4) NEMA 5-20R, (2) NEMA L6-30R outputs |
PD2-104 |
Power distribution with (4) NEMA 5-20R, (2) L6-30R, (2) L6-20R outputs |
PD2-105 |
Power distribution with (4) NEMA 5-30R, (2) 5-20R, (2) L5-20R outputs |
PD2-106 |
Power distribution with (4) NEMA L5-20R, (4) L6-20R outputs |
PD2-107 |
Power distribution with (4) NEMA L5-20R, (4) 5-20R outputs |
PD2-108 |
Power distribution with (2) NEMA L6-30R, (2) L6-20R outputs |
PD2-109 |
Power distribution with (2) NEMA L14-30R outputs |
Rack Mounting Kits |
|
RS500 |
Flush-mount shelf for 19" wide telecom/relay racks |
RS700 |
Flush-mount shelf for 23" wide telecom/relay racks |
RS800 |
Center-mount shelf for 23" wide telecom/relay racks |
RMKIT18-32 |
4 post rack mounting kit for 19" racks |
Environmental Sensors (For use with RDU-101) |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
2WEGXT-20KMV |
20kVA UPS Extended Warranty - Extends factory warranty to a total of 5 years |
Services |
|
PAPGXT15-20K |
Power Assurance Package |
PAPGXT15-20KLF |
Power Assurance Package with LIFE™ |
PAPGXT15-20KRMV |
Power Assurance Package with Removal |
PAPGXT15-20KRLF |
Power Assurance Package with LIFE™ and Removal |
SUGXT15-20MF |
Power Startup Services M-F, 8-5 |
SUGXT15-20U7 |
Power Startup Service 7x24 |
SUGXT15-20U7RMV |
Power Startup Service with Removal 7x24 |
PEPGXT15-20K5YR |
Power Emergency Service |
PEPGXT15-20KLF |
Power Emergency Service with LIFE™ |