Cookies Settings
Technical Cookies
These cookies are essential to ensure the correct functioning of the website, to allow you to register/login and access reserved features, and to allow us to monitor the security of the website and improve operating performance, for example, by storing your preferences to enhance your subsequent visits.
Analytics Cookies
These cookies allow us to collect and analyze traffic and use of the website on an anonymous basis and to understand and improve how visitors use the website, including which pages and products are viewed most frequently. These cookies are not strictly necessary for the website to work but will provide you a better browsing experience.
Profiling Cookies
These cookies allow us to track your navigation of the website to create profiles of your tastes, habits, choices, etc., to send you promotional messages targeted to your preferences. Refusal of these cookies will not affect the proper functioning of the website but will prevent us from being able to send your promotional messages targeted to your preferences.
By clicking “Accept All”, you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
For more information on which cookies we use, click here.
![/link/c7b7091e268549f3b5c68a4cdf951ba6.aspx](/490967/globalassets/images/on-page-image/1600x480/1600x480-gxt5-banner.png)
Protect your Mission-Critical Applications
Scroll to Explore
Vertiv™ Liebert® GXT5 Lithium-Ion online UPS protects critical IT applications against outages and power disturbances.
Intelligent and Efficient Double Conversion Online UPS Offers the Highest Level of Power Protection
![](/4a9031/contentassets/14c7896708304aeb91358acd25ad4313/gxt5-lithium-ion-product-1---copy.png)
![](/4a904e/contentassets/14c7896708304aeb91358acd25ad4313/gxt5-lithium-ion-product.png)
Vertiv™ Liebert® GXT5 Lithium-Ion UPS
1000 - 3000 VA, 120V
![](/Content/images/3DProductAssets/3D-icon.png)
Vertiv™ Liebert® GXT5 Lithium-Ion UPS
1000 - 3000 VA, 120V
![Rotating Image](/Content/images/3DProductAssets/click-hold-rotate.png)
Product Overview
Product Model | Power Rating | Input Voltage Range | Output Voltage Range | Efficiency | Wiring | Height | Width | Depth | Weight |
---|---|---|---|---|---|---|---|---|---|
GXT5LI-1000LVRT2UXL | 1000VA / 1000W | Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC | 120V; 100/110/115/120V/125VAC (User-Configurable) | Up to 92% in online mode; 98% in Active ECO Mode | Input: NEMA 5-15P; Output: (6) NEMA 5-15R | 3.4 in | 16.9 in | 17.3 in | 37.5 lbs |
GXT5LI-1000LVRT2UXLN | 1000VA / 1000W | Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC | 120V; 100/110/115/120V/125VAC (User-Configurable) | Up to 92% in online mode; 98% in Active ECO Mode | Input: NEMA 5-15P; Output: (6) NEMA 5-15R | 3.4 in | 16.9 in | 17.3 in | 37.5 lbs |
GXT5LI-1500LVRT2UXL | 1500VA / 1350W | Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC | 120V; 100/110/115/120V/125VAC (User-Configurable) | Up to 92% in online mode; 98% in Active ECO Mode | Input: NEMA 5-15P; Output: (6) NEMA 5-15R | 3.4 in | 16.9 in | 18.7 in | 39.7 lbs |
GXT5LI-1500LVRT2UXLN | 1500VA / 1350W | Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC | 120V; 100/110/115/120V/125VAC (User-Configurable) | Up to 92% in online mode; 98% in Active ECO Mode | Input: NEMA 5-15P; Output: (6) NEMA 5-15R | 3.4 in | 16.9 in | 18.7 in | 39.7 lbs |
GXT5LI-2000LVRT2UXL | 2000VA / 1800W | Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC | 120V; 100/110/115/120V/125VAC (User-Configurable) | Up to 92% in online mode; 98% in Active ECO Mode | Input: L5-20P; Output: (6) 5-15/20R & (1) L5-20R | 3.4 in | 16.9 in | 18.7 in | 39.7 lbs |
GXT5LI-2000LVRT2UXLN | 2000VA / 1800W | Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC | 120V; 100/110/115/120V/125VAC (User-Configurable) | Up to 92% in online mode; 98% in Active ECO Mode | Input: L5-20P; Output: (6) 5-15/20R & (1) L5-20R | 3.4 in | 16.9 in | 18.7 in | 39.7 lbs |
GXT5LI-3000LVRT2UXL | 3000VA / 2700W | Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC | 120V; 100/110/115/120V/125VAC (User-Configurable) | Up to 92% in online mode; 98% in Active ECO Mode | Input: L5-30P; Output: (6) 5-15/20R & (1) L5-30R | 3.4 in | 16.9 in | 21.5 in | 48.5 lbs |
GXT5LI-3000LVRT2UXLN | 3000VA / 2700W | Nominal (Full Load): 102-150 VAC; Max: 60-150 VAC | 120V; 100/110/115/120V/125VAC (User-Configurable) | Up to 92% in online mode; 98% in Active ECO Mode | Input: L5-30P; Output: (6) 5-15/20R & (1) L5-30R | 3.4 in | 16.9 in | 21.5 in | 48.5 lbs |
Documents & Downloads
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 1000 - 3000 VA 120V Brochure SL-70925
- Vertiv™ Liebert® GXT5 Lithium-Ion 1-3kVA LV UPS Data Sheet SL-70911
- Vertiv Liebert Lithium-Ion UPS Catalog SL-71049
- Vertiv™ E-Rate Eligible Brochure
- Vertiv Liebert GXT5 Lithium Ion Frequently Asked Questions
- Vertiv™ Equipment Protection Plan