Vertiv™ CoolPhase Ceiling - Ceiling-Mounted Cooling System, 3.5-28kW
The Vertiv™ CoolPhase Ceiling is a precision cooling solution designed to deliver efficient, targeted data center cooling while preserving valuable floor space. It is ideal for edge computing and small IT environments. This ceiling-mounted unit pairs with an outdoor condensing unit and offers capacities from 3.5 kW to 28 kW. It uses a low global warming potential (GWP) refrigerant and offers configurable options such as humidification and reheat to match exact application needs.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
Vertiv™ CoolPhase Ceiling - Ceiling-Mounted Cooling System, 3.5-28kW
The Vertiv™ CoolPhase Ceiling is a precision cooling solution designed to deliver efficient, targeted data center cooling while preserving valuable floor space. It is ideal for edge computing and small IT environments. This ceiling-mounted unit pairs with an outdoor condensing unit and offers capacities from 3.5 kW to 28 kW. It uses a low global warming potential (GWP) refrigerant and offers configurable options such as humidification and reheat to match exact application needs.
- Banking, Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
Specifications
The Vertiv™ CoolPhase Ceiling is designed for always‑on operation, delivering reliable thermal performance for mission‑critical environments. Vertiv™ Intelligent controls and remote monitoring simplify system management, while inverter‑driven compressors and variable‑speed fans help maintain stable conditions and support long‑term system reliability across a wide range of operating temperatures.
|
Vertiv™ CoolPhase Ceiling – 3.5kW, MMI12
|
||||
|---|---|---|---|---|
| 12,000 Btuh 3.5kW | 816 (1386) | 20.3 in | 30 in | 54 in |
| See more product information | ||||
|
Vertiv™ CoolPhase Ceiling – 7kW, MMI24
|
||||
| 23,900 Btuh 7kW | 1451 (2465) | 24.1 in | 30 in | 53.8 in |
| See more product information | ||||
|
Vertiv™ CoolPhase Ceiling – 11kW, MMI36
|
||||
| 37,500 Btuh 11kW | 1533 (2605) | 24.1 in | 30 in | 53.8 in |
| See more product information | ||||
|
Vertiv™ CoolPhase Ceiling – 15kW, MMI48
|
||||
| 51,100 Btuh 15kW | 2710 (4604) | 24.1 in | 50.8 in | 46.4 in |
| See more product information | ||||
|
Vertiv™ CoolPhase Ceiling – 18kW, MMI60
|
||||
| 61,400 Btuh 18kW | 2746 (4665) | 24.1 in | 50.8 in | 46.4 in |
| See more product information | ||||
|
Vertiv™ CoolPhase Ceiling – 28kW, MMI96
|
||||
| 95,600 Btuh 28kW | 3759 (6387) | 26.5 in | 70 in | 54.2 in |
| See more product information |
Benefits
- OPTIMIZED ENERGY USE: Cooling output automatically adjusts to demand, increasing energy efficiency and reducing operating costs.
- ZERO-FOOTPRINT HIGH-DENSITY COOLING: The ceiling‑mounted design delivers dedicated IT cooling while preserving valuable floor space for equipment and infrastructure.
- MULTI-UNIT COORDINATION: Multiple units can be connected using the teamwork feature to provide built‑in redundancy and support extended system life.
- HIGH-EFFICIENCY DESIGN: Variable‑speed compressors and EC fans contribute to a high‑efficiency design that optimizes thermal performance while lowering energy use.
Features
- LOW GWP REFRIGERANT: It uses the R‑32 refrigerant to help reduce environmental impact while maintaining efficient cooling performance.
- OPTIMIZED SYSTEM CONTROL: Intelligent Vertiv™ controls with remote monitoring provide real-time system visibility, support thermal optimization, and enable rapid response to issues.
- VARIABLE-SPEED COMPRESSORS & EC FANS: These components adjust cooling output to match real-time demand, improving overall energy efficiency.
- EASY SERVICE ACCESS: Single-panel service access simplifies maintenance by enabling faster, more convenient maintenance.
- CONFIGURABLE SYSTEM OPTIONS: Models offer a range of add-on features such as electric reheat, humidification, smoke sensors, and locking disconnect to support specific application requirements.
- Vertiv™ CoolPhase Ceiling - Unpacking Guide - NA - English
- Vertiv™ CoolPhase Ceiling - User Manual - NA - English
- Vertiv™ iCOM™ for CoolPhase Ceiling - Installer User Guide - English
- Vertiv™ CoolPhase Ceiling - Handling Instructions - NA - English
- Vertiv™ Coolphase Condensing Unit 3.5-28kW - Installer-User Guide - NA - English
- Vertiv™ CoolPhase Condensing Unit 3.5-11 - Wind Baffle Quick Installation Guide
- Vertiv™ CoolPhase Condensing Unit 3.5-11 - Hail Guards Quick Installation Guide
- Vertiv™ CoolPhase Condensing Unit 3.5-11 - Duct Kit Quick Installation Guide - English
- Vertiv™ CoolPhase Condensing Unit 3.5-11 - Handling and Unpacking Instructions - English
- Vertiv™ CoolPhase Condensing Units of 15kW - Hail Guard Kit - NA - English
- Vertiv™ CoolPhase Condensing Units of 15kW - Wind Baffle Kit - NA - English
- Vertiv™ CoolPhase Condensing Unit 15kW - Handling Instructions - NA - English
- Vertiv™ CoolPhase Condensing Unit 15kW - Unpacking Instructions - NA - English
- Vertiv™ CoolPhase Condensing Unit 21-35kW - Handling Instructions - English
- Vertiv™ CoolPhase Condensing Unit 21-35kW - Unpacking Instructions - English
- Vertiv™ CoolPhase Condensing Unit 21-35kW - Hail Guard Kit - Quick Installation Guide - English
- Vertiv™ CoolPhase Ceiling - Guide Specifications - NA - English
- Vertiv™ CoolPhase Ceiling - Condensate Pump Kit Quick Installation Guide - NA - English
- Vertiv™ CoolPhase Ceiling - System Design Catalog - English
- Vertiv™ CoolPhase Ceiling - Filter Box Kit Quick Installation Guide - NA - English
- Vertiv™ CoolPhase Ceiling - Air Distribution Plenum Quick Installation Guide - NA - English
- Vertiv™ CoolPhase Ceiling - Supply and Return Grille Quick Installation Guide - NA - English
- Vertiv™ CoolPhase Ceiling - Duct Flange Quick Installation Guide - NA - English
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

