Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

SmartAisle

SmartAisle provides always uniform and predictable temperature to all IT equipment controlling directly cold aisle temperature and humidity.

Get Brochure
Tools & Selectors
Select, compare, or configure thermal management systems
Calculate Cooling Retrofits Savings
Find out the potential savings with upgraded Liebert® technologies in your existing cooling systems
Calculate Cooling Economization
See how much economization is estimated based on geographic location, loads and other operating parameters

Features

Physical separation of cold and warm air zones
The Liebert iCOM control system featured on Thermal Management products brings high-level control and supervision to multiple units, allowing up to 32 cooling units to work together as a single system to optimize room performance
SmartAisle solution in combination with chilled water system with free cooling is the best practice how to maximize energy efficiency. This result has been reached by enhancing free cooling effect thanks to using higher fluid temperature.
SmartAisle solution in combination with direct expansion system can offer more than 34% saving thanks to intelligent control of Digital Scroll Compressor capacity and accurate fan speed management driven by cold aisle conditions. SmartAisle solution provides consistently hot return air for more effective precision cooling system performance.
Flexibility and the best efficiency is achieved using EC fan technology and SmartAisle control logic

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location