Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ CoolChip CDU, 100

RAPID DEPLOYMENT: Easily and quickly install and deploy this in any data center environment one rack at a time.
HIGH-DENSITY LOAD MANAGEMENT: Deliver direct-to-chip and RDHx cooling capacity to accommodate high density racks.
LOCALIZED IT EQUIPMENT COOLING LOOP INTEGRATION
IMPROVED QUALITY & RELIABILITY: Get equipped with redundant pumps, built-in filtration, and unit-to-unit communication capabilities.
REDUCED TOTAL COST OF OWNERSHIP: Get cost savings with high efficiency, high density cooling capacity.
Technical Specifications
Vertiv™ CoolChip CDU, 100
Product Specifications
Net Sensible Nominal Capacity kBtuh[kW]*
101 kW at 7.2⁰F (4⁰C) approach temperature difference
Controls and Monitoring
Color touch screen display, Communication via Modbus RTU (RS485) and TCP/IP
Agency Approvals
CE, cULus, RoHS
Key Components
Redundant pump design, variable-speed pump controls, and integrated filtration
Physical Characteristics
Weight
130 lbs
Weight
59 kgs
Height
6.8 in; 4RU
Height
174 mm
Width
17.5 in
Width
445 mm
Depth
34.2 in
Depth
868 mm
Brochures and Data Sheets

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Vertiv™ CoolChip CDU, 100

Seamlessly transition to high-efficiency liquid cooling technology with Vertiv™ CoolChip CDU (next generation of Vertiv™ Liebert® XDU family). From hyperscale and colocation environments to edge applications, the Vertiv CoolChip CDU offers flexible deployments for rear door heat exchangers or direct contact liquid cooling. It allows for in-rack, end of row, or perimeter placement options. Easily distribute coolant to efficiently manage power dense deployments with liquid-to-liquid heat exchange up to 100 kW, 450 kW, 600 kW, or 1,350 kW, and liquid-to-air heat exchange up to 70kW. With precise temperature control, this unit can eliminate thermal shock. Have reliable operations with its redundant pumps and dual power feeds and added peace of mind with remote monitoring and communications.

Benefits

HIGHER EFFICIENCY & RELIABILITY: Achieve greater efficiency and have redundancy options for high-density environments
PROTECTS SECONDARY LIQUID NETWORK: With strict conformance to wetted material compatibility
EASY DEPLOYMENT: Intuitively designed for easy deployment
FLEXIBLE DESIGN: Accommodates any facility design and with multiple cooling configurations
PACKED FEATURES: Integrated controller designed from the ground up to be easy to deploy and supports leak detection
READY SUPPORT: Industry leading service support with local installation and same-day maintenance support

Features

COMPACT FOOTPRINT allows for in-row deployments
CONFIGURABLE LIQUID SUPPLY & RETURN CONNECTIONS
INTEGRATED 50 MICRON FILTER keeps supply water contaminant-free to protect server integrity and performance
LARGE 7” RESPONSIVE COLOR TOUCH SCREEN DISPLAY
PRECISE TEMPERATURE CONTROL to eliminate thermal shock for server CPU and GPUs
INTELLIGENT FLOW MONITORING with alarm features
CLOSED-LOOP PIPE DESIGN with integrated leak detection
EASILY ACCESSIBLE FILL PORT & DRAIN LOCATIONS for simplified maintenance
INNOVATIVE STAINLESS-STEEL DESIGN & HYGIENIC COUPLINGS help ensure Secondary Fluid Network integrity

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location