Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Liebert XDV, XD Racktop Cooling Module, 8.8-10kW

Rack cooling module that mounts vertically on or above the IT rack enclosure, requiring no floorspace. It draws hot air from inside the cabinet or from the hot aisle. It then cools the air and discharges it down to the cold aisle.

Get Brochure Get Design Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Highly energy efficient
Requires no floor space.   
Highly scalable without interruption of cooling operations 

Features

Mounts on top of the cabinet or suspends from the ceiling
Available in nominal capacities of 8.8kW (2.5 Tons) and 10kW (2.8 Tons) for 60Hz applications; and 8kW (2.3 Tons) for 50Hz applications.
Cools more than 10 kW per rack
Uses pumped refrigerant 

Liebert XDV, XD Racktop Cooling Module, 8.8-10kW
Physical Characteristics
Weight
77 lbs
Weight
35 kgs
Height
14-19 5/8 in
Height
355-498 mm
Width
22 7/8 in
Width
581 mm
Depth
39 1/2 in
Depth
1002 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location