Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Liebert® Outdoor Drycooler, 7-525kW

Liebert® Outdoor Drycoolers provide free-cooling and reliable heat rejection, using pumped glycol heat-transfer fluid.

Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Significant free cooling savings
Highly durable
Operates in low temperatures with winter operation models
Low noise models meet strict municipal noise codes
Connects easily, speeding installation 

Features

Systems-matched outdoor drycooler
Low profile 1- to 8-fan units are constructed with a corrosion-resistant aluminum cabinet and a copper-tube aluminum-fin coil; CSA approved
High capacity 10-fan units are constructed with corrosion-resistant galvanized steel frames and multiple copper-tube aluminum-fin coils; UL approved
Delivered fully wired, piped and tested  

Liebert® Outdoor Drycooler, 7-525kW
Physical Characteristics
Weight
355-2430
Weight
161-1103
Height
37 7/8
Height
962
Width
51.5-171.5
Width
1308-4356
Depth
43 9/16-87 1/8
Depth
1106-2213

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location