Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Cybex™ SCM100 Series Secure Desktop Matrix

The Vertiv™ Cybex™ Secure Desktop Matrix allows users to securely interact with multiple computers and observe two active computers simultaneously. Designed for Common Criteria Protection Profile for Peripheral Sharing Device (PSD) v.4.0, the Cybex Secure Desktop Matrix is ideal for environments where monitoring and managing of multiple computers, covering various degrees of secure data is required.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Government
  • Healthcare
Warranty: 3 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Model Specifications Overview
Cybex™ SCM145DPH Secure Desktop Matrix
(4) DP/HDMI Universal Port   (2) DP/HDMI Universal Ports   UHD 4K (3840x2160) @ 60Hz   1.7 in   13.7 in   5 in   3 lbs  
Cybex™ SCM185DPH Secure Desktop Matrix
(8) DP/HDMI Universal Port   (2) DP/HDMI Universal Ports   UHD 4K (3840x2160) @ 60Hz   1.7 in   17.3 in   7.3 in   5.4 lbs  
Cybex™ SCM145 Secure Desktop Matrix
(4) DVI-I dual-link   (2) DVI-I dual-link   DVI-I dual-link - 2560 x 1600 @ 60Hz   1.7 in   13.7 in   5 in   3 lbs  
Cybex™ SCM145DP Secure Desktop Matrix
(4) DisplayPort 1.2   (2) DisplayPort 1.2   DVI-I dual-link - 2560 x 1600 @ 60Hz   1.7 in   13.7 in   5 in   3 lbs  
Cybex™ SCM145H Secure Desktop Matrix
(4) HDMI 1.4   (2) HDMI 1.4   4K UHD 3840 x 2160 @ 30 Hz   1.7 in   13.7 in   5 in   3 lbs  
Cybex™ SCM185 Secure Desktop Matrix
(8) DVI-I, dual-link   (2) DVI-I, dual-link   DVI-I dual-link - 2560 x 1600 @ 60Hz   1.7 in   17.3 in   7.3 in   5.4 lbs  
Cybex™ SCM185DP Secure Desktop Matrix
(8) DisplayPort 1.2   (2) DisplayPort 1.2   4K UHD 3840 x 2160 @ 30 Hz   1.7 in   17.3 in   7.3 in   5.4 lbs  

Benefits

Independently switched display connections - situational awareness of any two connected systems
Hardware-based peripheral isolation loads all firmware on ROM with no keyboard buffering or memory
Dedicated Peripheral Port permits a secure connection to external USB devices, including CAC smart card readers, fingerprint readers, and face recognition devices 

Features

Certified to NIAP Common Criteria Protection Profile for Peripheral Sharing Switch, version 3.0
Use for two monitors, or pair with Vertiv™ extension technology to send to a central display
Always-on active anti-tampering system
Unidirectional Optical Data Diodes assure USB peripheral isolation enabling data flow from devices to host only 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location