Cybex™ SCM145 Secure Desktop Matrix
Quick Access
Specifications
Technical Specifications
Cybex™ SCM145 Secure Desktop Matrix
- Product Overview
- Input Ports
- (4) DVI-I dual-link
- Output Ports
- (2) DVI-I dual-link
- Video Resolution
- DVI-I dual-link - 2560 x 1600 @ 60Hz
- Power Description
- Power Supply(s)
- Internal
- Input Power (Maximum)
- 35W (100V-240V AC)
- Operational Conditions
- Operating Temperature
- 32° to 104° F (0° to 40° C)
- Humidity
- 0-80% RH, non-condensing
- Storage Temperature
- -4° to 140° F (-20° to 60° C)
- Physical Characteristics
- Weight
- 3 lbs
- Weight
- 1.5 kgs
- Height
- 1.7 in
- Height
- 42 mm
- Width
- 13.7 in
- Width
- 342 mm
- Depth
- 5 in
- Depth
- 125 mm
- Miscellaneous
- Agency Approvals
- CE, RCM, FCC class B, VCCI, TUV US, TUV Canada
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.