Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

SC820DP Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 2 Port | Display Port

Vertiv Cybex SC800 Secure Desktop KVM Switches guard against cyber intrusion at the desktop. These 2 port switches provide advanced peripheral isolation among desktop computers with secure switching that isolates data and prevents data leakage, transfer, and crosstalk to unauthorized devices. A Common Access Cards (CAC) port provides secure connection for user authentication while the optional Dedicated Peripheral Port (DPP) provides secure connection to common access card readers.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
NIAP CERTIFIED & TAA COMPLIANT: Certified to EAL4+ & NIAP / Common Criteria Protection Profile for Peripheral Sharing Switches ver. 3.0 (the highest security certification for peripheral sharing) and TAA compliant.
4K UHD DVI-I KVM: Supports single monitor Dual-link DVI or VGA systems (VGA requires adapter) with two secure, isolated channels in 4K UHD.
SECURE KEYBOARD: Exclusive secure keyboard indicators for caps/Number/scroll lock.
CONVERTS TO KM: Two products in one with hotkey to repurpose the switch from KVM to km.
CABLE REQUIREMENTS: Requires one CBL0094 (6ft) or CBL0095 (10ft) per target system.
Best Suited For:
  • Banking, Financial and Insurance
  • Government
  • Healthcare
Warranty: 3 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Outstanding security. Certified to the latest National Information Assurance Partnership (NIAP)  Common Criteria Protection Profile for Peripheral Sharing Switch, ver. 3.0
Discrete processing paths. Isolated ports on the switch provide discrete processing paths to each system, preventing data leakage, transfer or crosstalk between adjacent ports
Unique NUM Lock, CAPS Lock and Scroll Lock indicators. While the Cybex series maintains unidirectional data flow, it also provides indicators that alert users when the NUM Lock, CAPS Lock or Scroll Lock is on to improve ease of use
Support for USB authentication devices. A CAC port provides secure connection to common access cards for authenticating users. An optional Dedicated Periphral Port (DPP) provides a secure connection to common access card readers, as well as additional types of authentication devices including, facial recognition scanners and fingerprint readers​
Gain true image reproduction and display flexibility. Cybex KVM switches offer the industry’s broadest range of video connections including DVI-I, Display Port, HDMI and support for resolutions up to UHD 4K to make sure image quality is highly accurate and video plays at the highest definition possible.  

Features

NIAP Common Criteria Protection Profile for Peripheral Sharing Switch ver. 3.0
Two, four or eight secure, isolated channels
Resolutions up to UHD 4K or 2560 X 1600  
Single Head display connections with DVI-I, HDMI 1.4, or DisplayPort 1.2 support
CAC/DPP option available
Dual monitor support 

Vertiv Cybex SC800 Secure Desktop KVM Switches guard against cyber intrusion at the desktop. These switches provide advanced peripheral isolation among desktop computers with secure switching that isolates data and prevents data leakage, transfer and crosstalk to unauthorized devices. Vertiv Cybex SC800 switches transition smoothly between supported computers with instant cursor navigation switching. A Common Access Cards (CAC) port provides secure connection for user authentication, and an optional Dedicated Peripheral Port (DPP) provides secure connection to common access card readers plus additional types of authentication devices. Vertiv Cybex SC800 KVM Switches provide advanced video support for a single monitor.

SC820DP Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 2 Port | Display Port
Product Overview
Input Ports
(2) DisplayPort 1.2
Video Connection
DisplayPort 1.2
Video Resolution
UHD 4K - 3840 x 2160 @30Hz
Power Description
Power Supply(s)
100-240V, 50-60 Hz AC
Input Power (Maximum)
12V DC 1.5A, External
Interfaces/Ports
USB ports
(4) USB Type-B, (2) USB Type-A
Operational Conditions
Operating Temperature
32° to 104°F (0° to 40°C)
Humidity
0-80% RH, non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Physical Characteristics
Weight
1.0 lbs
Weight
.5 kgs
Height
1.7 in
Height
43 mm
Width
7 in
Width
348 mm
Depth
2.4 in
Depth
127 mm
Miscellaneous
Agency Approvals
CE, RCM, FCC class B, VCCI, TUV US, TUV Canada

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location