Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Cybex™ SC800 Series Secure Desktop KVM Switches

The Cybex SC800 series secure desktop KVM switching portfolio offers a proven solution for guarding against desktop cyber intrusion. These switches, that switch between networks at the push of a button, are certified to meet the NIAP Common Criteria Protection Profile for Peripheral Sharing Switch ver. 3.0. They provide high resolution compatibility utilizing HDMI, DisplayPort, and DVI technology. The SC800 series models support 2, 4, or 8 networks, a single monitor, and CAC through a dedicated port.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Government
  • Healthcare
Warranty: 3 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Model Specifications Overview
Cybex SC 820 Secure Desktop KVM
(2) DVI-I, single-link/dual-link   DVI-I, single-link/dual-link   DVI dual-link - 2560 x 1600 @60Hz   1.7 in   7 in   2.4 in   1.0 lbs  
SC820D Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 2 Port | DP & HDMI
(2) DisplayPort 1.2   HDMI 1.4   UHD 4K - 3840 x 2160 @30Hz   1.7 in   7 in   2.4 in   1.0 lbs  
Cybex SC820H Secure Desktop KVM
(2) DisplayPort 1.2   HDMI 1.4   UHD 4K - 3840 x 2160 @30Hz   1.7 in   7 in   2.4 in   1.0 lbs  
SC840 Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 4 Port | DVI-I
(4) DVI-I single-link/dual-link   DVI-I, single-link/dual-link   DVI-I dual-link - 2560 x 1600 @ 60Hz   1.7 in   13.7 in   ​5 in   3.2 lbs  
SC840D Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 4 Port | DP & HDMI
(4) DisplayPort 1.2   HDMI 1.4   UHD 4K - 3840 x 2160 @30Hz   1.7 in   13.7 in   ​5 in   3.2 lbs  
Cybex SC 840H Secure Desktop KVM
(4) HDMI 1.4   HDMI 1.4   UHD 4K - 3840 x 2160 @30Hz   1.7 in   13.7 in   ​5 in   3.2 lbs  
SC845 Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 4 Port | DVI-I | CAC
(4) DVI-I single-link/dual-link   DVI-I, single-link/dual-link   DVI dual-link - 2560 x 1600 @60Hz   1.7 in   13.7 in   ​5 in   3.2 lbs  
SC845D Vertiv Cybex SC800 Series Secure Desktop KVM Switch| 4 Port| DP & HDMI| CAC
(4) DisplayPort 1.2   HDMI 1.4   UHD 4K - 3840 x 2160 @30Hz   1.7 in   13.7 in   ​5 in   3.2 lbs  
Cybex SC 845H Secure Desktop KVM
(8) HDMI 1.4   HDMI 1.4   UHD 4K - 3840 x 2160 @30Hz   1.7 in   13.7 in   ​5 in   3.2 lbs  
SC885 Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 8 Port | DVI-I | CAC
(8) DVI-I, single-link/dual-link   DVI-I, single-link/dual-link   DVI dual-link - 2560 x 1600 @60Hz   1.7 in   17.3 in   7.3 in   5.4 lbs  
Cybex SC 840DP Secure Desktop KVM
(4) DisplayPort 1.2   Display Port 1.2   UHD 4K - 3840 x 2160 @30Hz   1.7 in   13.7 in   5.0 in   3.0 lbs  
Cybex SC 885DP Secure Desktop KVM
(8) DisplayPort 1.2   Display Port 1.2   UHD 4K - 3840 x 2160 @30Hz   1.7 in   17.3 in   7.3 in   5.4 lbs  
SC820DP Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 2 Port | Display Port
(2) DisplayPort 1.2   DisplayPort 1.2   UHD 4K - 3840 x 2160 @30Hz   1.7 in   7 in   2.4 in   1.0 lbs  

Benefits

Outstanding security. Certified to the latest National Information Assurance Partnership (NIAP)  Common Criteria Protection Profile for Peripheral Sharing Switch, ver. 3.0
Discrete processing paths. Isolated ports on the switch provide discrete processing paths to each system, preventing data leakage, transfer or crosstalk between adjacent ports
Unique NUM Lock, CAPS Lock and Scroll Lock indicators. While the Cybex series maintains unidirectional data flow, it also provides indicators that alert users when the NUM Lock, CAPS Lock or Scroll Lock is on to improve ease of use
Support for USB authentication devices. A CAC port provides secure connection to common access cards for authenticating users. An optional Dedicated Periphral Port (DPP) provides a secure connection to common access card readers, as well as additional types of authentication devices including, facial recognition scanners and fingerprint readers​
Gain true image reproduction and display flexibility. Cybex KVM switches offer the industry’s broadest range of video connections including DVI-I, Display Port, HDMI and support for resolutions up to UHD 4K to make sure image quality is highly accurate and video plays at the highest definition possible.  

Features

NIAP Common Criteria Protection Profile for Peripheral Sharing Switch ver. 3.0
Two, four or eight secure, isolated channels
Resolutions up to UHD 4K or 2560 X 1600  
Single Head display connections with DVI-I, HDMI 1.4, or DisplayPort 1.2 support
CAC/DPP option available
Dual monitor support 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location